Technical data
General data
Measuring range
  • 0 ... 2000 N
Non-linearity
  • < 0.2 %
Repeatability
  • < 0.1 %
Temperature effect zero
  • < 0.2 % / 10K
Zero point deviation
  • < 20 %
Type
  • Button
Mechanical mounting
  • 4 x M2 screws / loose
Dimensions
  • Ø 19 mm x 11 mm
Mechanical data
Overload
  • 150 %
Breaking load
  • 200 %
Fatigue strength
  • >10 Mio cycles at 0...100% FS
Nominal displacement
  • 13 μm
Weight
  • 14 g
Material sensor body
  • Stainless steel, 1.4542
Electrical connection
  • M5, 4 pin, male
Electrical data
Nominal sensitivity
  • 1 mV/V
Bridge resistance
  • 1000 Ω
Supply voltage
  • 0.5 ... 12 VDC
Signal polarity positive
  • Compression
Environmental conditions
Operating temperature range
  • -40 ... 85 °C
Storage temperature range
  • -40 ... 85 °C
Protection class EN 60529, ISO20653
  • IP 67
Compliance and approvals
UL listed
  • E217824

Downloads
Data sheet
Quickstart
CAD

Drawings

Accessories
Connecting cables sensor - measuring amplifier
The selected altAttribute does not exist! CAM5.A4-11702906

Article no.: 11702906

  • M5, female, A-coded, 4-poles; PUR, shielded, 100 cm; M8, male, 4-poles
  • Head A: IP67; Head B: IP67
The selected altAttribute does not exist! CAM5.A4-11702907

Article no.: 11702907

  • M5, female, A-coded, 4-poles; PUR, shielded, 200 cm; M8, male, 4-poles
  • Head A: IP67; Head B: IP67
The selected altAttribute does not exist! CAM5.A4-11702908

Article no.: 11702908

  • M5, female, A-coded, 4-poles; PUR, shielded, 300 cm; M8, male, 4-poles
  • Head A: IP67; Head B: IP67
The selected altAttribute does not exist! CAM5.A4-11702909

Article no.: 11702909

  • M5, female, A-coded, 4-poles; PUR, 500 cm; M8, male, , shielded, 4-poles
  • Head A: IP67; Head B: IP67
The selected altAttribute does not exist! CAM5.A4-11702910

Article no.: 11702910

  • M5, female, A-coded, shielded, 4-poles; PUR, shielded, 1000 cm; M8, male, 4-poles
  • Head A: IP67; Head B: IP67
Measuring amplifier
The selected altAttribute does not exist! DAB10-AU
Measuring amplifier with voltage output and digital IO-Link interface

Article no.: 11237418

  • +/- 10 V voltage output
  • Analog force measurement with digital IO-Link interface
  • Individual and application-specific parameterization
The selected altAttribute does not exist! DAB10-AI
Measuring amplifier with current output and digital IO-Link interface

Article no.: 11237419

  • 4 ... 20 mA current output
  • Analog force measurement with digital IO-Link interface
  • Individual and application-specific parameterization
The selected altAttribute does not exist! DAB10-AL
Measuring amplifier with IO-Link interface

Article no.: 11237417

  • Digital IO-Link measuring amplifier
  • Individual and application-specific parameterization
  • The measurement electronics for your force measurement
Connecting cables measuring amplifier - PLC
The selected altAttribute does not exist! CAM12.A5-11230351

Article no.: 11230351

  • M12, female, A-coded, 5-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230352

Article no.: 11230352

  • M12, female, A-coded, 5-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230353

Article no.: 11230353

  • M12, female, A-coded, 5-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connecting cables measuring amplifier – Parameterization tool
The selected altAttribute does not exist! CAM12.A4-11230419

Article no.: 11230419

  • M12, male, A-coded, 4-poles; PUR, 100 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230941

Article no.: 11230941

  • M12, male, A-coded, 4-poles; PUR, 200 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230942

Article no.: 11230942

  • M12, male, A-coded, 4-poles; PUR, 1000 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connecting cables sensor - PLC
The selected altAttribute does not exist! ESG 05AP0200G
Connector M5, 4 pin, straight, 2 m, shielded

Article no.: 11049075

  • Connecting cable for Connector type M5
  • 2 m
  • Shielded

Parameterization tool
The selected altAttribute does not exist! USB-C IO-Link Master

Article no.: 11234828

  • Compact IO-Link master perfectly suited for testing and getting to know IO-Link sensors
  • Simple power supply via USB-C
  • Quick and easy connection with the Baumer Sensor Suite
  • Specifically designed with the needs of engineering and service in mind
The selected altAttribute does not exist! SensControl
Wireless IO-Link Master

Article no.: 11214576

  • On-site configuration and monitoring of IO-Link devices (sensors/actuators)
  • Communication via WLAN, Bluetooth LE and IO-Link
  • Power supply by integrated rechargeable battery
  • Increased mobility and easy to use via SensControl app
IO-Link Master
The selected altAttribute does not exist! CM50I.PN-11261571

Article no.: 11261571

  • IP67 field IO-Link Master
  • 8 Ports, Class A/B, up to 4 A per port, 400 µs cycle time
  • Industrial Ethernet: PROFINET
  • IIoT: OPC UA, MQTT, JSON REST API
The selected altAttribute does not exist! CM50I.EC-11261572

Article no.: 11261572

  • IP67 field IO-Link Master
  • 8 Ports, Class A/B, up to 4 A per port, 400 µs cycle time
  • Industrial Ethernet: EtherCAT
  • IIoT: OPC UA, MQTT, JSON REST API
The selected altAttribute does not exist! CM50I.EIP-11261573

Article no.: 11261573

  • IP67 field IO-Link Master
  • 8 Ports, Class A/B, up to 4 A per port, 400 µs cycle time
  • Industrial Ethernet: EtherNet/IP
  • IIoT: OPC UA, MQTT, JSON REST API
Process displays
The selected altAttribute does not exist! PA418.0B4AX01
For standard signals, temperature, strain gauge, with 2 limits

Article no.: 11041769

  • For voltage ±10 V or current ±20 mA
  • For thermocouples J,K,T,N,Pt100
  • For weight, pressure, torsion, strain
  • For potentiometer
  • Programmable characteristic curve with 11 control points
  • Three control inputs, programmable
  • Display stabilization filter
  • LED display, 5-digits, 3 colors, programmable
  • Tare, Min, Max functions
  • With 2 relays and analog output 0...10V
  • DIN housing 96 x 48 mm
The selected altAttribute does not exist! PA418.064AX01
For standard signals, temperature, strain gauge, with 2 limits

Article no.: 11041763

  • For voltage ±10 V or current ±20 mA
  • For thermocouples J,K,T,N,Pt100
  • For weight, pressure, torsion, strain
  • For potentiometer
  • Programmable characteristic curve with 11 control points
  • Three control inputs, programmable
  • Display stabilization filter
  • LED display, 5-digits, 3 colors, programmable
  • Tare, Min, Max functions
  • With 2 relays and analog output 4...20mA
  • DIN housing 96 x 48 mm

To the top