Technical data
General data
Usage
  • Connecting cable for
  • Connector type M12
Connection type (head 1)
  • Connector female
Dimension (head 1)
  • M12
Type (head 1)
  • Angled
Connection type (head 2)
  • Free cable end
Head B: Connection
  • Open-ended wires
Particular characteristics
  • Railway industry
Shielding
  • Shielded
Material cable jacket
  • RADOX EN 45545-2
Length
  • 5 m
Number of positions
  • 4 pins
Protection class
  • IP 65
Cable
Head A: Connection
  • M12
Head A: Gender
  • Female
Head A: Angle cable outlet
  • 90°
Head A: Coding
  • A
Head A: No. of poles
  • 4
Cable length
  • 500 cm
Shielded
  • Yes
External sheath: Material
  • RADOX EN 45545-2

Downloads
Data sheet
Certificates / approvals
CAD
EPLAN

Drawings
Drawings
Pin assignment

To the top