Technical data
Technical data
Shaft diameter D1
  • 4 mm
Shaft diameter D2
  • 10 mm
Operating speed
  • ≤13500 rpm
Operating temperature
  • -30...+80 °C
Moment of inertia
  • ≤ 20 gcm²
Maximum torque
  • 100 Ncm
Admissible parallel misalignment
  • ≤ 0.5 mm
Admissible angular error
  • ≤ 1 °
Weight approx.
  • 18 g
Mechanical mounting
  • Clamping hub
Material
  • Hub: aluminium
  • Centre disc: plastic

Downloads
Data sheet
Declaration of conformity

To the top