EN580C / Multiturn - EDS
Data sheet – EN580C.ML-SC10.HH3C1.21160.A
Data sheet – EN580C.ML-SC10.HH3C1.21160.A
Data sheet – EN580C.ML-SC10.HH3C1.21160.A
EN580C.ML
EN580C - CANopen
EN580C - CANopen
UL-Listing: E217823
DoC / CoC - EN580C
EN580C.xL-SC10.HH3C1.xxxxx.A / STEP
Link to dataportal
![]() |
Set of eccentric fixings type A
Article no.: 11065545 |
|
![]() |
Adaptor plate for clamping flange to convert into synchro flange
Article no.: 10141255 |
|
![]() |
Mounting adaptor
For encoders with clamping flange
Article no.: 10125051 |
|
![]() |
Spring washer coupling (D1=10 / D2=10)
For encoder with solid shaft
Article no.: 10141133 |
|
![]() |
Cable with male/female M12, 5-pin, straight, A-coded, 30 cm (stub line)
Article no.: 11144301 |
|
![]() |
Cable with male/female M12, 5-pin, straight, A-coded, 200 cm
Article no.: 11144304 |
|
![]() |
Cable with male/female M12, 5-pin, straight, A-coded, 500 cm
Article no.: 11144306 |
|