Technical data
General data
Mounting type
  • Flush
Nominal sensing distance Sn
  • 0.8 mm
Assured sensing distance Sa
  • ≤ 81 % of Sn
Real sensing distance Sr
  • ± 10 % von Sn
Temperature drift
  • ± 10 % of Sr
Hysteresis
  • 2 … 20 % of Sr
Output indicator
  • LED red (backside)
Correction factor typ.
  • Mild steel 100 %, stainless steel 80 %, aluminum 65 %, copper 55 %
Reference object
  • Fe360 4 x 4 x 1 mm
Electrical data
Switching frequency
  • 3 kHz
Voltage supply range +Vs
  • 6 … 30 VDC
Current consumption max. (no load)
  • 12 mA
Output circuit
  • NPN break function (NC)
Voltage drop Vd
  • <2 VDC
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Rectangular
Material (sensing face)
  • EP
Housing material
  • Stainless steel (V2A)
Dimension
  • 4 mm
Housing length
  • 22 mm
Connection types
  • Cable, L=2 m
Weight
  • 16 g
Ambient conditions
Operating temperature
  • -25 … +75 °C
Storage temperature
  • -25 … +75 °C
Protection class
  • IP 67
Vibration resistance
  • IEC 60068-2-6:2008 10 g at f = 10 - 2000 Hz, duration 150 min per axis
Shock resistance
  • IEC 60068-2-27:2009 100 g / 6 ms, 10 jolts per axis and direction
Safe maximum values
MTTF
  • 2179 years
Diagnostic coverage (DC)
  • 0 %
Cable
Cable length
  • 200 cm
Shielded
  • No
External sheath: Material
  • PVC
Cable diameter
  • 2.3 mm
Wire cross section
  • 0.08 mm²
Insulation: Material
  • PP
Bending radius (fixed)
  • 3 × outer diameter
Bending radius (mobile)
  • 10 × outer diameter

Downloads
Data sheet
CAD

Drawings
Drawings
Connection diagram
Response diagram

Accessories
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

To the top