Technical data
General data
Measuring distance Sd
  • 100 … 600 mm
Adjustment
  • Teach-in: button / external
Teach-in range min.
  • > 10 mm
Power on indication
  • LED green
Soiled lens indicator
  • LED red
Resolution
  • 10 … 250 µm
Linearity error
  • ± 0.07 … 1 mm
Beam type
  • Line
Beam width
  • 2 mm
Beam height
  • 4 … 13 mm
Temperature drift
  • < 0,012 % Sde/K
Light Source
Light source
  • Pulsed red laser diode
Wave length
  • 650 nm
Laser class
  • 2
Electrical data
Response time / release time
  • < 4 ms
Voltage supply range +Vs
  • 12 … 28 VDC
Current consumption max. (no load)
  • 100 mA
Output circuit
  • Analog
Output signal
  • 4 ... 20 mA / 0 ... 10 VDC
Load resistance (analog I)
  • < (+Vs - 6 V) / 0,02 A
Load resistance (analog U)
  • > 100 kOhm
Output current
  • 100 mA
Alarm output
  • PNP
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes, Vs to GND
Mechanical data
Width / diameter
  • 20.4 mm
Height / length
  • 135 mm
Depth
  • 45 mm
Design
  • Rectangular
Housing material
  • Aluminum
Front (optics)
  • Glass
Connection types
  • Connector M12 8 pin, rotatable
Ambient conditions
Ambient light immunity
  • < 10 kLux
Protection class
  • IP 67
Operating temperature
  • 0 … +50 °C

Downloads
Data sheet
Quickstart
Operating Manual
CAD
EPLAN

Diagrams
Resolution

Drawings
Drawings
Connection diagram
Alignment of the laser line
Beam characteristic (typically)
Laser warning

Accessories
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Connectors and mating connectors
The selected altAttribute does not exist! ESG 34FH0200G
Connector M12, 8 pin, straight, 2 m, shielded

Article no.: 10127844

  • Connecting cable for Connector type M12
  • 2 m
  • Shielded
  • Suitable for flexible cable carriers


To the top