Technical data
Process connection
Application
  • Pipes with collar
Instrument connection
  • G 1/2 A hygienic
BCID instrument connection
  • A03
Process connection
  • Welding connection DN 65 … 150, Ø 30 x 36.5
BCID process connection
  • W26
Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 40 bar

Downloads
Operating Manual
Certificates / approvals
Additional information
CAD

Drawings
Drawings

Accessories
Accessories
The selected altAttribute does not exist! ZPX6-36

Article no.: 11122967

  • G 1/2 A hygienic
  • Brass
  • 40 bar

The selected altAttribute does not exist! ZPX5-32

Article no.: 10296329

  • G 1/2 A hygienic
  • AISI 316L (1.4404)
  • 100 bar


To the top