Technical data
General data
Type
  • Magneto-resistive
Version
  • C-slots
Nominal operation point
  • 4 mT
Difference ON-OFF
  • 0.5 … 1.5 mT
Output indicator
  • LED yellow
Electrical data
Switching frequency
  • 200 kHz
Response time / release time
  • < 0.0025 ms
Output circuit
  • PNP
Current consumption max. (no load)
  • 12 mA
Output current
  • 200 mA
Voltage supply range +Vs
  • 6 … 30 VDC
Output function
  • Normally open (NO)
Voltage drop Vd
  • <1 VDC
Reverse polarity protection
  • Yes
Short circuit protection
  • Yes
Mechanical data
Cable output
  • Axial
Connection types
  • Flylead connector PUR M8, L=300 mm
Design
  • Rectangular
Depth
  • 23 mm
Width / diameter
  • 3.7 mm
Height / length
  • 4.6 mm
Housing material
  • PA66
Ambient conditions
Operating temperature
  • -40 … +70 °C
Protection class
  • IP 67

Downloads
Data sheet
Certificates / approvals
Additional information
CAD
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! MZZA 01
Adapter set for C- and T-slot sensors in standard slots

Article no.: 11001915

  • Type 1: C slot sensors in T slots
  • Type 1: C slot sensors in davetail slots
  • Type 3: T slot sensors in davetail slots
  • Type 4: C and T slot sensors with additional fastening clamp or mounting bracket
The selected altAttribute does not exist! MZZA 02
Adapter set for T-slot sensors for special slots

Article no.: 11001917

  • Type 1 - 4: T slot sensors in special slots
  • Type 5: T slot sensors with additional fastening clamp for round cylinders
The selected altAttribute does not exist! MZZB 01/008
Fastening clamp for micro cylinder ø 8 mm (A)

Article no.: 11001919

  • Diameter: ø 8 ... 25 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 01/010
Fastening clamp for micro cylinder ø 10 mm (A)

Article no.: 11001932

  • Diameter: ø 8 ... 25 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 01/012
Fastening clamp for micro cylinder ø 12 mm (A)

Article no.: 11001934

  • Diameter: ø 8 ... 25 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 01/016
Fastening clamp for micro cylinder ø 16 mm (A)

Article no.: 11001935

  • Diameter: ø 8 ... 25 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 01/020
Fastening clamp for micro cylinder ø 20 mm (A)

Article no.: 11001936

  • Diameter: ø 8 ... 25 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 01/025
Fastening clamp for micro cylinder ø 25 mm (A)

Article no.: 11001937

  • Diameter: ø 8 ... 25 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 02/011
Fastening clamp for round cylinder ø 11,3 mm

Article no.: 11001947

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 02/012
Fastening clamp for round cylinder ø 12 mm

Article no.: 11001951

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 02/013
Fastening clamp for round cylinder ø 13,3 mm

Article no.: 11001952

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 02/014
Fastening clamp for round cylinder ø 14 mm

Article no.: 11001953

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 02/016
Fastening clamp for round cylinder ø 16 mm

Article no.: 11001954

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 02/017
Fastening clamp for round cylinder ø 17,3 mm

Article no.: 11001955

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 02/018
Fastening clamp for round cylinder ø 18 mm

Article no.: 11001956

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 02/020
Fastening clamp for round cylinder ø 20 mm

Article no.: 11001957

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 02/021
Fastening clamp for round cylinder ø 21,3 mm

Article no.: 11001958

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 02/022
Fastening clamp for round cylinder ø 22 mm

Article no.: 11001959

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 02/024
Fastening clamp for round cylinder ø 24 mm

Article no.: 11001970

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 02/026
Fastening clamp for round cylinder ø 26,3 mm

Article no.: 11001971

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 02/027
Fastening clamp for round cylinder ø 27 mm

Article no.: 11001972

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 02/029
Fastening clamp for round cylinder ø 29 mm

Article no.: 11001973

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 02/030
Fastening clamp for round cylinder ø 30 mm

Article no.: 11001974

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 02/033
Fastening clamp for round cylinder ø 33,6 mm

Article no.: 11001975

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 02/036
Fastening clamp for round cylinder ø 36 mm

Article no.: 11001976

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 02/041
Fastening clamp for round cylinder ø 41,6 mm

Article no.: 11001977

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 02/045
Fastening clamp for round cylinder ø 45 mm

Article no.: 11001979

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 02/052
Fastening clamp for round cylinder ø 52,4 mm

Article no.: 11001980

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 02/065
Fastening clamp for round cylinder ø 65,4 mm

Article no.: 11001981

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZC 01/005
Mounting bracket for round cylinders with tie rods ø 5 ... 9 mm

Article no.: 11001938

  • Cylinder: ø 5 ... 9 mm
  • Material: PA AISI 303 6005A
The selected altAttribute does not exist! MZZC 01/032
Mounting bracket for round cylinders with tie rods ø 32 ... 40 mm

Article no.: 11001940

  • Cylinder: ø 32 ... 40 mm
  • Material: PA AISI 303 6005A
The selected altAttribute does not exist! MZZC 01/050
Mounting bracket for round cylinders with tie rods ø 50 ... 63 mm

Article no.: 11001941

  • Cylinder: ø 50 ... 63 mm
  • Material: PA AISI 303 6005A
The selected altAttribute does not exist! MZZC 01/082
Mounting bracket for round cylinders with tie rods ø 82 ... 100 mm

Article no.: 11001942

  • Cylinder: ø 82 ... 100 mm
  • Material: PA AISI 303 6005A
The selected altAttribute does not exist! MZZC 01/125
Mounting bracket for round cylinders with tie rods ø 125 mm

Article no.: 11001943

  • Cylinder: ø 125 mm
  • Material: PA AISI 303 6005A
Cables with open-ended wires
The selected altAttribute does not exist! CAM8.A3-11230388

Article no.: 11230388

  • M8, female, A-coded, 3-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230322

Article no.: 11230322

  • M8, female, A-coded, 3-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230323

Article no.: 11230323

  • M8, female, A-coded, 3-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230324

Article no.: 11230324

  • M8, female, A-coded, 3-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230325

Article no.: 11230325

  • M8, female, A-coded, 3-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231026

Article no.: 11231026

  • M8, female, A-coded, 3-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233192

Article no.: 11233192

  • M8, female, A-coded, 3-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230389

Article no.: 11230389

  • M8, female, A-coded, 3-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230326

Article no.: 11230326

  • M8, female, A-coded, 3-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231027

Article no.: 11231027

  • M8, female, A-coded, 3-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230327

Article no.: 11230327

  • M8, female, A-coded, 3-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230328

Article no.: 11230328

  • M8, female, A-coded, 3-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231028

Article no.: 11231028

  • M8, female, A-coded, 3-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233194

Article no.: 11233194

  • M8, female, A-coded, 3-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230396

Article no.: 11230396

  • M8, female, A-coded, 3-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231042

Article no.: 11231042

  • M8, female, A-coded, 3-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231043

Article no.: 11231043

  • M8, female, A-coded, 3-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230329

Article no.: 11230329

  • M8, female, A-coded, 3-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231044

Article no.: 11231044

  • M8, female, A-coded, 3-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231046

Article no.: 11231046

  • M8, female, A-coded, 3-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233210

Article no.: 11233210

  • M8, female, A-coded, 3-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230397

Article no.: 11230397

  • M8, female, A-coded, 3-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231047

Article no.: 11231047

  • M8, female, A-coded, 3-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231049

Article no.: 11231049

  • M8, female, A-coded, 3-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230330

Article no.: 11230330

  • M8, female, A-coded, 3-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231050

Article no.: 11231050

  • M8, female, A-coded, 3-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231053

Article no.: 11231053

  • M8, female, A-coded, 3-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233212

Article no.: 11233212

  • M8, female, A-coded, 3-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233214

Article no.: 11233214

  • M8, female, A-coded; 3-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233215

Article no.: 11233215

  • M8, female, A-coded; 3-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233216

Article no.: 11233216

  • M8, female, A-coded; 3-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231067

Article no.: 11231067

  • M8, female, A-coded; 3-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233217

Article no.: 11233217

  • M8, female, A-coded; 3-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233218

Article no.: 11233218

  • M8, female, A-coded; 3-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233219

Article no.: 11233219

  • M8, female, A-coded; 3-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
LED-Cables with open-ended wires
The selected altAttribute does not exist! CAM8.A3-11230390

Article no.: 11230390

  • M8, female, A-coded, 3-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11231029

Article no.: 11231029

  • M8, female, A-coded, 3-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11231030

Article no.: 11231030

  • M8, female, A-coded, 3-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11230391

Article no.: 11230391

  • M8, female, A-coded, 3-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11231031

Article no.: 11231031

  • M8, female, A-coded, 3-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11231032

Article no.: 11231032

  • M8, female, A-coded, 3-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11233196

Article no.: 11233196

  • M8, female, A-coded, 3-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11230392

Article no.: 11230392

  • M8, female, A-coded, 3-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11231033

Article no.: 11231033

  • M8, female, A-coded, 3-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11231034

Article no.: 11231034

  • M8, female, A-coded, 3-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11230393

Article no.: 11230393

  • M8, female, A-coded, 3-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11231035

Article no.: 11231035

  • M8, female, A-coded, 3-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11231036

Article no.: 11231036

  • M8, female, A-coded, 3-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11233198

Article no.: 11233198

  • M8, female, A-coded, 3-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Connection cables
The selected altAttribute does not exist! CAM12.A3-11230363

Article no.: 11230363

  • M12, male, A-coded, 3-poles; PUR, 100 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230426

Article no.: 11230426

  • M12, male, A-coded, 3-poles; PUR, 200 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230866

Article no.: 11230866

  • M12, male, A-coded, 3-poles; PUR, 300 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230427

Article no.: 11230427

  • M12, male, A-coded, 3-poles; PUR, 500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230867

Article no.: 11230867

  • M12, male, A-coded, 3-poles; PUR, 1000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11232962

Article no.: 11232962

  • M12, male, A-coded, 3-poles; PUR, 1500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11232963

Article no.: 11232963

  • M12, male, A-coded, 3-poles; PUR, 2000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230371

Article no.: 11230371

  • M8, male, A-coded, 3-poles; PUR, 100 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233157

Article no.: 11233157

  • M8, male, A-coded, 3-poles; PUR, 200 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233158

Article no.: 11233158

  • M8, male, A-coded, 3-poles; PUR, 300 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230373

Article no.: 11230373

  • M8, male, A-coded, 3-poles; PUR, 500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231054

Article no.: 11231054

  • M8, male, A-coded, 3-poles; PUR, 1000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231055

Article no.: 11231055

  • M8, male, A-coded, 3-poles; PUR, 1500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233159

Article no.: 11233159

  • M8, male, A-coded, 3-poles; PUR, 2000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230511

Article no.: 11230511

  • M8, male, A-coded, 3-poles; PUR, 100 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11231060

Article no.: 11231060

  • M8, male, A-coded, 3-poles; PUR, 200 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11230512

Article no.: 11230512

  • M8, male, A-coded, 3-poles; PUR, 300 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11230513

Article no.: 11230513

  • M8, male, A-coded, 3-poles; PUR, 500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11231061

Article no.: 11231061

  • M8, male, A-coded, 3-poles; PUR, 1000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11231062

Article no.: 11231062

  • M8, male, A-coded, 3-poles; PUR, 1500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11233166

Article no.: 11233166

  • M8, male, A-coded, 3-poles; PUR, 2000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11233173

Article no.: 11233173

  • M8, male, A-coded, 3-poles; PUR, 100 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231068

Article no.: 11231068

  • M8, male, A-coded, 3-poles; PUR, 200 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231069

Article no.: 11231069

  • M8, male, A-coded, 3-poles; PUR, 300 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233174

Article no.: 11233174

  • M8, male, A-coded, 3-poles; PUR, 500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233175

Article no.: 11233175

  • M8, male, A-coded, 3-poles; PUR, 1000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233176

Article no.: 11233176

  • M8, male, A-coded, 3-poles; PUR, 1500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233177

Article no.: 11233177

  • M8, male, A-coded, 3-poles; PUR, 2000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11232976

Article no.: 11232976

  • M12, male, A-coded, 3-poles; PUR, 100 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230878

Article no.: 11230878

  • M12, male, A-coded, 3-poles; PUR, 200 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230879

Article no.: 11230879

  • M12, male, A-coded, 3-poles; PUR, 300 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230437

Article no.: 11230437

  • M12, male, A-coded, 3-poles; PUR, 500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230880

Article no.: 11230880

  • M12, male, A-coded, 3-poles; PUR, 1000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11232977

Article no.: 11232977

  • M12, male, A-coded, 3-poles; PUR, 1500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11232978

Article no.: 11232978

  • M12, male, A-coded, 3-poles; PUR, 2000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11232980

Article no.: 11232980

  • M12, male, A-coded, 3-poles; PUR, 100 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230881

Article no.: 11230881

  • M12, male, A-coded, 3-poles; PUR, 200 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11232981

Article no.: 11232981

  • M12, male, A-coded, 3-poles; PUR, 300 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230438

Article no.: 11230438

  • M12, male, A-coded, 3-poles; PUR, 500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230882

Article no.: 11230882

  • M12, male, A-coded, 3-poles; PUR, 1000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11232982

Article no.: 11232982

  • M12, male, A-coded, 3-poles; PUR, 1500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11232983

Article no.: 11232983

  • M12, male, A-coded, 3-poles; PUR, 2000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free

To the top