• 영상
  • 상품명
  • Interface
  • Magnet rotor
  • Function
  • Connection
  • Steps per revolution

속성으로 필터링

Interface

Magnet rotor

Function

Connection

영상 상품명 Interface Magnet rotor Function Connection Steps per revolution
EB360.MC-C.S012.V4GC1.13120N

제품번호: 11266754

Interface
  • SSI
Magnet rotor
  • ø12 mm, screw mount
Function
  • Multiturn
Connection
  • Cable, length 1 m, open cable end
Steps per revolution
  • 8192 / 13 bit
문의
EB360.MC-C.S012.V4GJN.13120N

제품번호: 11266756

Interface
  • SSI
Magnet rotor
  • ø12 mm, screw mount
Function
  • Multiturn
Connection
  • Flylead connector M12, 8-pin, length 300 mm
Steps per revolution
  • 8192 / 13 bit
문의
EB360.MC-C.TM8A.V4GC1.13120N

제품번호: 11266755

Interface
  • SSI
Magnet rotor
  • M8 x 8 mm, threaded screw
Function
  • Multiturn
Connection
  • Cable, length 1 m, open cable end
Steps per revolution
  • 8192 / 13 bit
문의
EB360.MC-C.TM8A.V4GJN.13120N

제품번호: 11266757

Interface
  • SSI
Magnet rotor
  • M8 x 8 mm, threaded screw
Function
  • Multiturn
Connection
  • Flylead connector M12, 8-pin, length 300 mm
Steps per revolution
  • 8192 / 13 bit
문의
EB360.SC-C.S012.V4GJN.13000N

제품번호: 11266753

Interface
  • SSI
Magnet rotor
  • ø12 mm, screw mount
Function
  • Singleturn
Connection
  • Flylead connector M12, 8-pin, length 300 mm
Steps per revolution
  • 8192 / 13 bit
문의
EB360R.MC-C.S012.AC6C1.14180N

제품번호: 11720912

Interface
  • CANopen®
Magnet rotor
  • ø12 mm, screw mount
Function
  • Multiturn
Connection
  • Cable, length 1 m, open cable end
Steps per revolution
  • 16384 / 14 bit
문의
EB360R.MC-C.S012.AC6HN.14180N

제품번호: 11266768

Interface
  • CANopen®
Magnet rotor
  • ø12 mm, screw mount
Function
  • Multiturn
Connection
  • Flylead connector M12, 5-pin, length 300 mm
Steps per revolution
  • 16384 / 14 bit
문의
EB360R.MC-C.S012.AC6VN.14180N

제품번호: 11266780

Interface
  • CANopen®
Magnet rotor
  • ø12 mm, screw mount
Function
  • Multiturn
Connection
  • Flylead connector DEUTSCH DT04-4P, length 300 mm
Steps per revolution
  • 16384 / 14 bit
문의
EB360R.MC-C.TM8A.AC6C1.14180N

제품번호: 11724058

Interface
  • CANopen®
Magnet rotor
  • M8 x 8 mm, threaded screw
Function
  • Multiturn
Connection
  • Cable, length 1 m, open cable end
Steps per revolution
  • 16384 / 14 bit
문의
EB360R.MC-C.TM8A.AC6HN.14180N

제품번호: 11266765

Interface
  • CANopen®
Magnet rotor
  • M8 x 8 mm, threaded screw
Function
  • Multiturn
Connection
  • Flylead connector M12, 5-pin, length 300 mm
Steps per revolution
  • 16384 / 14 bit
문의
EB360R.MC-C.TM8A.AC6VN.14180N

제품번호: 11266767

Interface
  • CANopen®
Magnet rotor
  • M8 x 8 mm, threaded screw
Function
  • Multiturn
Connection
  • Flylead connector DEUTSCH DT04-4P, length 300 mm
Steps per revolution
  • 16384 / 14 bit
문의
EB360R.MC-C.TM8A.AC9C1.14180N

제품번호: 11266752

Interface
  • SAE J1939
Magnet rotor
  • M8 x 8 mm, threaded screw
Function
  • Multiturn
Connection
  • Cable, length 1 m, open cable end
Steps per revolution
  • 16384 / 14 bit
문의
EB360R.SC-C.S012.AC6HN.14000N

제품번호: 11266764

Interface
  • CANopen®
Magnet rotor
  • ø12 mm, screw mount
Function
  • Singleturn
Connection
  • Flylead connector M12, 5-pin, length 300 mm
Steps per revolution
  • 16384 / 14 bit
문의
EB360R.SC-C.TM8A.AC9C1.14000N

제품번호: 11266751

Interface
  • SAE J1939
Magnet rotor
  • M8 x 8 mm, threaded screw
Function
  • Singleturn
Connection
  • Cable, length 1 m, open cable end
Steps per revolution
  • 16384 / 14 bit
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로