• 영상
  • 상품명
  • Product group
  • Housing
  • Scanning range Sd
  • Features

속성으로 필터링

Product group

Sensing distance max.

Housing

Housing version

Connection types

Output circuit

Particular characteristics

Operating temperature

Emitter / receiver

Adjustability

영상 상품명 Product group Housing Scanning range Sd Features
U300.EA0-GP2J.72N

제품번호: 11219511

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
U300.P50-GP1J.72N

제품번호: 11219506

Product group
  • Ultrasonic proximity sensors
  • IO-Link
  • multiplex version
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
U300.P50-GP2J.72N

제품번호: 11219504

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 12,9 mm x 32,2 mm
  • plastic
  • 2 point proximity switch
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
U300.R50-GP1J.72N

제품번호: 11219508

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 0 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
U300.TA0-ZZZX.72CU

제품번호: 11219515

Product group
  • Ultrasonic through beam sensors
  • Emitter
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
U300.TA0-ZZZX.72N

제품번호: 11219514

Product group
  • Ultrasonic through beam sensors
  • Emitter
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UR12.EA0-GP2C.7BF

제품번호: 11704838

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
문의
UR12.P50-GP2C.7BF

제품번호: 11704836

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 12 mm x 50 mm
  • metal
  • 2 point proximity switch
  • 2 point proximity switch
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
문의
UR12.R50-GP1C.7BF

제품번호: 11704839

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 0 … 500 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
문의
UR12.TA0-ZZZX.7BCU

제품번호: 11704846

Product group
  • Ultrasonic through beam sensors
  • Emitter
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 0 … 1000 mm
Features
  • Cable 5 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UR12.TA0-ZZZX.7BF

제품번호: 11704837

Product group
  • Ultrasonic through beam sensors
  • Emitter
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 0 … 1000 mm
Features
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
문의
U300.EA0-GP2J.72CU

제품번호: 11219512

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
U300.P50-GP1J.72CU

제품번호: 11219507

Product group
  • Ultrasonic proximity sensors
  • IO-Link
  • multiplex version
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
U300.P50-GP2J.72CU

제품번호: 11219505

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 12,9 mm x 32,2 mm
  • plastic
  • 2 point proximity switch
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
U300.R50-GP1J.72CU

제품번호: 11219509

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 0 … 500 mm
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UR12.EA0-GP2C.7BCU

제품번호: 11704847

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Cable 5 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UR12.P50-GP1C.7BCU

제품번호: 11704844

Product group
  • Ultrasonic proximity sensors
  • IO-Link
  • multiplex version
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Cable 5 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UR12.P50-GP1C.7BF

제품번호: 11704835

Product group
  • Ultrasonic proximity sensors
  • IO-Link
  • multiplex version
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
문의
UR12.P50-GP2C.7BCU

제품번호: 11704845

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 12 mm x 50 mm
  • metal
  • 2 point proximity switch
  • 2 point proximity switch
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Cable 5 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UR12.R50-GP1C.7BCU

제품번호: 11704848

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 0 … 500 mm
Features
  • Push-pull
  • Cable 5 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로