• 영상
  • 상품명
  • Product group
  • Design
  • Housing
  • Features

속성으로 필터링

Light source

Design

Dimension

Protection class/approvals

Connection types

Output circuit/interface

Operating temperature

Adjustability

영상 상품명 Product group Design Housing Features
FZAM 18N1150

제품번호: 10129020

Product group
  • Fiber optic sensors
Design
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • metal
Features
  • Pulsed infrared diode
  • NPN
  • Cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 67
문의
FZAM 18N1150/S14

제품번호: 10129021

Product group
  • Fiber optic sensors
Design
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • metal
Features
  • Pulsed infrared diode
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
문의
FZAM 18N1155

제품번호: 10129023

Product group
  • Fiber optic sensors
Design
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • metal
Features
  • Pulsed infrared diode
  • NPN
  • Cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 65
문의
FZAM 18N6460

제품번호: 10128874

Product group
  • Fiber optic sensors
Design
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • metal
Features
  • Pulsed infrared diode
  • NPN
  • Cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
문의
FZAM 18N6460/S14

제품번호: 10128875

Product group
  • Fiber optic sensors
Design
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • metal
Features
  • Pulsed infrared diode
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
문의
FZAM 18P1150

제품번호: 10127712

Product group
  • Fiber optic sensors
Design
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • metal
Features
  • Pulsed infrared diode
  • PNP
  • Cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 67
문의
FZAM 18P1150/S14

제품번호: 10128111

Product group
  • Fiber optic sensors
Design
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • metal
Features
  • Pulsed infrared diode
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
문의
FZAM 18P1155

제품번호: 10127711

Product group
  • Fiber optic sensors
Design
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • metal
Features
  • Pulsed infrared diode
  • PNP
  • Cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 65
문의
FZAM 18P6460

제품번호: 10128118

Product group
  • Fiber optic sensors
Design
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • metal
Features
  • Pulsed infrared diode
  • PNP
  • Cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
문의
FZAM 18P6460/S14

제품번호: 10127710

Product group
  • Fiber optic sensors
Design
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • metal
Features
  • Pulsed infrared diode
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로