• 영상
  • 상품명
  • Sensor data
  • Data interface
  • Auto Functions
  • Process Synchronization
  • Time synchronization IEEE 1588

속성으로 필터링

Product group

Resolution

Frame rate

Data interface

Power supply

Lens mount

Size

Protection class

Mono/Color

Sensor

Pixel size

Sensor type

Shutter type

Operating temperature

Auto Functions

Image Pre-processing

Acquisition / Interface

Process Synchronization

Time synchronization IEEE 1588

Calibration data

Additional Functions

영상 상품명 Sensor data Data interface Auto Functions Process Synchronization Time synchronization IEEE 1588
VCXG-127M.I

제품번호: 11702871

Sensor data
  • Sony IMX545 Gen4
  • Mono
  • 1/1.1" CMOS
  • Global shutter
  • 4096 × 2992 px
  • 2.74 × 2.74 µm
  • 10 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
문의
VCXG.2-127C.I

제품번호: 11708119

Sensor data
  • Sony IMX545 Gen4
  • Color
  • 1/1.1" CMOS
  • Global shutter
  • 4096 × 2992 px
  • 2.74 × 2.74 µm
  • 10 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
문의
VCXG.2-127M.I

제품번호: 11708120

Sensor data
  • Sony IMX545 Gen4
  • Mono
  • 1/1.1" CMOS
  • Global shutter
  • 4096 × 2992 px
  • 2.74 × 2.74 µm
  • 10 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
문의
VCXG.2-15C.I

제품번호: 11708100

Sensor data
  • Sony IMX273 Gen2
  • Color
  • 1/2.9″ CMOS
  • Global shutter
  • 1440 × 1080 px
  • 3.45 × 3.45 µm
  • 79 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
문의
VCXG.2-15M.I

제품번호: 11708099

Sensor data
  • Sony IMX273 Gen2
  • Mono
  • 1/2.9″ CMOS
  • Global shutter
  • 1440 × 1080 px
  • 3.45 × 3.45 µm
  • 79 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
문의
VCXG.2-201C.R.I

제품번호: 11708124

Sensor data
  • Sony IMX183
  • Color
  • 1″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 5472 × 3648 px
  • 2.4 × 2.4 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
문의
VCXG.2-201M.R.I

제품번호: 11708123

Sensor data
  • Sony IMX183
  • Mono
  • 1″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 5472 × 3648 px
  • 2.4 × 2.4 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
문의
VCXG.2-241C.I

제품번호: 11708122

Sensor data
  • Sony IMX540 Gen4
  • Color
  • 1.2″ CMOS
  • Global shutter
  • 5312 × 4592 px
  • 2.74 × 2.74 µm
  • 5 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
문의
VCXG.2-241M.I

제품번호: 11708121

Sensor data
  • Sony IMX540 Gen4
  • Mono
  • 1.2″ CMOS
  • Global shutter
  • 5312 × 4592 px
  • 2.74 × 2.74 µm
  • 5 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
문의
VCXG.2-32C.I

제품번호: 11708095

Sensor data
  • Sony IMX265 Gen2
  • Color
  • 1/1.8″ CMOS
  • Global shutter
  • 2048 × 1536 px
  • 3.45 × 3.45 µm
  • 39 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
문의
VCXG.2-32M.I

제품번호: 11708096

Sensor data
  • Sony IMX265 Gen2
  • Mono
  • 1/1.8″ CMOS
  • Global shutter
  • 2048 × 1536 px
  • 3.45 × 3.45 µm
  • 39 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
문의
VCXG.2-51C.I

제품번호: 11708097

Sensor data
  • Sony IMX264 Gen2
  • Color
  • 2/3″ CMOS
  • Global shutter
  • 2448 × 2048 px
  • 3.45 × 3.45 µm
  • 24 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
문의
VCXG.2-51M.I

제품번호: 11708098

Sensor data
  • Sony IMX264 Gen2
  • Mono
  • 2/3″ CMOS
  • Global shutter
  • 2448 × 2048 px
  • 3.45 × 3.45 µm
  • 24 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
문의
VCXG.2-57C.I

제품번호: 11708130

Sensor data
  • Sony IMX548 Gen4
  • Color
  • 1/1.8″ CMOS
  • Global shutter
  • 2464 × 2048 px
  • 2.74 × 2.74 µm
  • 25 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer incl. PWM Output Control
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
문의
VCXG.2-57M.I

제품번호: 11708129

Sensor data
  • Sony IMX548 Gen4
  • Mono
  • 1/1.8″ CMOS
  • Global shutter
  • 2464 × 2048 px
  • 2.74 × 2.74 µm
  • 25 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer incl. PWM Output Control
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
문의
VCXG.2-82C.I

제품번호: 11708127

Sensor data
  • Sony IMX546 Gen4
  • Color
  • 2/3″ CMOS
  • Global shutter
  • 2848 × 2832 px
  • 2.74 × 2.74 µm
  • 15 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
문의
VCXG.2-82M.I

제품번호: 11708128

Sensor data
  • Sony IMX546 Gen4
  • Mono
  • 2/3″ CMOS
  • Global shutter
  • 2848 × 2832 px
  • 2.74 × 2.74 µm
  • 15 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
문의
VCXG-124C.I

제품번호: 11186794

Sensor data
  • Sony IMX304 Gen2
  • Color
  • 1.1″ CMOS
  • Global shutter
  • 4096 × 3000 px
  • 3.45 × 3.45 µm
  • 9 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
문의
VCXG-124C.I.PTP

제품번호: 11217711

Sensor data
  • Sony IMX304 Gen2
  • Color
  • 1.1″ CMOS
  • Global shutter
  • 4096 × 3000 px
  • 3.45 × 3.45 µm
  • 9 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • White Balance Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
문의
VCXG-124M.I

제품번호: 11186795

Sensor data
  • Sony IMX304 Gen2
  • Mono
  • 1.1″ CMOS
  • Global shutter
  • 4096 × 3000 px
  • 3.45 × 3.45 µm
  • 9 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
문의
VCXG-124M.I.PTP

제품번호: 11217710

Sensor data
  • Sony IMX304 Gen2
  • Mono
  • 1.1″ CMOS
  • Global shutter
  • 4096 × 3000 px
  • 3.45 × 3.45 µm
  • 9 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • -
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
문의
VCXG-13M.I.XT

제품번호: 11188957

Sensor data
  • onsemi PYTHON1300
  • Mono
  • 1/2″ CMOS
  • Global shutter
  • 1280 × 1024 px
  • 4.8 × 4.8 µm
  • 94 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
문의
VCXG-15C.I.PTP

제품번호: 11700943

Sensor data
  • Sony IMX273 Gen2
  • Color
  • 1/2.9″ CMOS
  • Global shutter
  • 1440 × 1080 px
  • 3.45 × 3.45 µm
  • 79 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • White Balance Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
문의
VCXG-15C.I.XT

제품번호: 11194679

Sensor data
  • Sony IMX273 Gen2
  • Color
  • 1/2.9″ CMOS
  • Global shutter
  • 1440 × 1080 px
  • 3.45 × 3.45 µm
  • 79 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
문의
VCXG-15M.I.PTP

제품번호: 11700942

Sensor data
  • Sony IMX273 Gen2
  • Mono
  • 1/2.9″ CMOS
  • Global shutter
  • 1440 × 1080 px
  • 3.45 × 3.45 µm
  • 79 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • -
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
문의
VCXG-15M.I.XT

제품번호: 11194678

Sensor data
  • Sony IMX273 Gen2
  • Mono
  • 1/2.9″ CMOS
  • Global shutter
  • 1440 × 1080 px
  • 3.45 × 3.45 µm
  • 79 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
문의
VCXG-32C.I.PTP

제품번호: 11217697

Sensor data
  • Sony IMX265 Gen2
  • Color
  • 1/1.8″ CMOS
  • Global shutter
  • 2048 × 1536 px
  • 3.45 × 3.45 µm
  • 39 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • White Balance Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
문의
VCXG-32M.I.PTP

제품번호: 11217696

Sensor data
  • Sony IMX265 Gen2
  • Mono
  • 1/1.8″ CMOS
  • Global shutter
  • 2048 × 1536 px
  • 3.45 × 3.45 µm
  • 39 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • -
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
문의
VCXG-51C.I.PTP

제품번호: 11217698

Sensor data
  • Sony IMX264 Gen2
  • Color
  • 2/3″ CMOS
  • Global shutter
  • 2448 × 2048 px
  • 3.45 × 3.45 µm
  • 24 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • White Balance Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
문의
VCXG-51M.I.PTP

제품번호: 11217699

Sensor data
  • Sony IMX264 Gen2
  • Mono
  • 2/3″ CMOS
  • Global shutter
  • 2448 × 2048 px
  • 3.45 × 3.45 µm
  • 24 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • -
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로