|
U500.DA0.2-IAMJ.72F
제품번호: 11200625
|
Product group
- Ultrasonic distance measuring sensors
- IO-Link dual channel
- multiplex version
|
Housing
|
Scanning range Sd
|
Features
- Current output
- Connector M12 5 pin
- -25 … 65 °C
- IP 67
|
|
|
|
|
U500.DA0.2-UAMJ.72F
제품번호: 11200623
|
Product group
- Ultrasonic distance measuring sensors
- IO-Link dual channel
- multiplex version
|
Housing
|
Scanning range Sd
|
Features
- Voltage output
- Connector M12 5 pin
- -25 … 65 °C
- IP 67
|
|
|
|
|
U500.DA5.2-UAMJ.72F
제품번호: 11707836
|
Product group
- Ultrasonic distance measuring sensors
- IO-Link dual channel
- multiplex version
|
Housing
|
Scanning range Sd
|
Features
- Voltage output
- Connector M12 5 pin
- -25 … 65 °C
- IP 67
|
|
|
|
|
U500.PA0.2-GP1J.72F
제품번호: 11200632
|
Product group
- Ultrasonic proximity sensors
- IO-Link
- multiplex version
|
Housing
|
Scanning range Sd
|
Features
- Push-pull
- Connector M12 5 pin
- -25 … 65 °C
- IP 67
|
|
|
|
|
U500.PA0.2-GP2J.72F
제품번호: 11200633
|
Product group
- Ultrasonic proximity sensors
- IO-Link dual channel
- multiplex version
|
Housing
- 18 mm x 45 mm
- plastic
- 2 point proximity switch
|
Scanning range Sd
|
Features
- Push-pull
- Connector M12 5 pin
- -25 … 65 °C
- IP 67
|
|
|
|
|
U500.RA0.2-GP1J.72F
제품번호: 11200634
|
Product group
- Ultrasonic retro-reflective sensors
- IO-Link
|
Housing
|
Scanning range Sd
|
Features
- Push-pull
- Connector M12 5 pin
- -25 … 65 °C
- IP 67
|
|
|
|
|
UR18.DA0.2-IAMJ.9SF
제품번호: 11200640
|
Product group
- Ultrasonic distance measuring sensors
- IO-Link dual channel
- multiplex version
|
Housing
- 18 mm x 64 mm
- stainless steel
|
Scanning range Sd
|
Features
- Current output
- Connector M12 5 pin
- -25 … 65 °C
- IP 69
|
|
|
|
|
UR18.DA0.2-UAMJ.9SF
제품번호: 11200639
|
Product group
- Ultrasonic distance measuring sensors
- IO-Link dual channel
- multiplex version
|
Housing
- 18 mm x 64 mm
- stainless steel
|
Scanning range Sd
|
Features
- Voltage output
- Connector M12 5 pin
- -25 … 65 °C
- IP 69
|
|
|
|
|
UR18.DA5.2-IAMJ.9SF
제품번호: 11213065
|
Product group
- Ultrasonic distance measuring sensors
- IO-Link dual channel
- multiplex version
|
Housing
- 18 mm x 64 mm
- stainless steel
|
Scanning range Sd
|
Features
- Current output
- Connector M12 5 pin
- -25 … 65 °C
- IP 69
|
|
|
|
|
UR18.DA5.2-UAMJ.9SF
제품번호: 11220939
|
Product group
- Ultrasonic distance measuring sensors
- IO-Link dual channel
- multiplex version
|
Housing
- 18 mm x 64 mm
- stainless steel
|
Scanning range Sd
|
Features
- Voltage output
- Connector M12 5 pin
- -25 … 65 °C
- IP 69
|
|
|
|
|
UR18.PA0.2-GP1J.9SF
제품번호: 11200644
|
Product group
- Ultrasonic proximity sensors
- IO-Link
- multiplex version
|
Housing
- 18 mm x 64 mm
- stainless steel
|
Scanning range Sd
|
Features
- Push-pull
- Connector M12 5 pin
- -25 … 65 °C
- IP 69
|
|
|
|
|
UR18.PA0.2-GP2J.9SF
제품번호: 11200645
|
Product group
- Ultrasonic proximity sensors
- IO-Link dual channel
- multiplex version
|
Housing
- 18 mm x 64 mm
- stainless steel
- 2 point proximity switch
|
Scanning range Sd
|
Features
- Push-pull
- Connector M12 5 pin
- -25 … 65 °C
- IP 69
|
|
|
|
|
UR18.RA0.2-GP1J.9SF
제품번호: 11200646
|
Product group
- Ultrasonic retro-reflective sensors
- IO-Link
|
Housing
- 18 mm x 64 mm
- stainless steel
|
Scanning range Sd
|
Features
- Push-pull
- Connector M12 5 pin
- -25 … 65 °C
- IP 69
|
|
|
|