Product portfolio
UV, NIR, SWIR and polarization cameras
The selected altAttribute does not exist!

Ultraviolet (UV) cameras

LX/CX series (VLXT.UV-/VCXG.UV cameras)

  • 8 MP and up to 172 fps
  • Sony IMX487 UV sensor with 200–400 nm
  • 10 GigE high-speed or GigE interface
  • Recommended for invisible light
Open in product selector
The selected altAttribute does not exist!

Near Wavelength Infrared (NIR) cameras

LX/CX series (LXG.NIR/VCXG.NIR cameras)

  • Up to 4 MP and 111 fps
  • onsemi PYTHON, ams CMV sensors with 800–1000 nm
  • GigE Vision for easy integration
  • Recommended for invisible light
Open in product selector
The selected altAttribute does not exist!

Short Wavelength Infrared (SWIR) cameras

CX series (VCXG.SWIR.XC cameras)

  • 1.3 MP and 71 fps
  • Sony SenSWIR sensor IMX990 with 400-1700 nm
  • GigE Vision for easy integration
  • Recommended for invisible light
  • Dual Use Classification ECCN/AL: 6A003B
Open in product selector
The selected altAttribute does not exist!

Polarization cameras

CX series (VCX.MP cameras)

  • 5 MP and 76 fps
  • Sony Polarsens
  • GigE Vision or USB3 Vision
  • Complete detection of the linear polarization state
Open in product selector

Inspect the invisible
Overview wavelength ranges
The selected altAttribute does not exist!

  • Sony IMX487 UV sensor
    • Sony IMX487 UV sensor with 200-400 nm, easy integration via GigE / 10 GigE interface for a wide range of applications
  • Sony PolarSens sensors
    • Sony PolarSens technology for detecting linear polarization states, suitable for transparent materials
  • onsemi PYTHON, ams CMV sensors
    • onsemi PYTHON and ams CMV sensors with 800-1000 nm, easy integration via GigE Vision interface
  • Sony SenSWIR InGaAs sensors
    • High bandwidth and sensitivity of 400-1700 nm in the visible and invisible light range thanks to Sony SenSWIR InGaAs sensors
      • Dual Use Classification ECCN/AL: 6A003B

Application Examples
Examples SWIR (Short Wavelength Infrared)

ATTENTION: This product is subject to statutory export control regulations and may require written information on intended end use and final destination! Dual Use Classification ECCN/AL: 6A003B


Examples UV (Ultraviolet)

Examples POL (Polarization)

Downloads
Brochures / Catalogs


To the top