Technical data
General data
Type
  • Retro-reflective sensor
Light source
  • Pulsed red LED
Actual range Sb
  • 0.6 m
Nominal range Sn
  • 0.8 m
Polarization filter
  • Yes
Alignment / soiled lens indicator
  • Flashing light indicator
Light indicator
  • LED green
Output indicator
  • LED yellow
Sensitivity adjustment
  • Teach-in
Wave length
  • 660 nm
Suppression of reciprocal influence
  • Yes
Electrical data
Response time / release time
  • < 0.5 ms
Voltage supply range +Vs
  • 11 … 30 VDC
Current consumption max. (no load)
  • 25 mA
Current consumption typ.
  • 20 mA
Voltage drop Vd
  • <1.8 VDC
Output function
  • Light / dark operate
Output circuit
  • NPN
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 8 mm
Height / length
  • 17.8 mm
Depth
  • 12.6 mm
Design
  • Rectangular
Housing material
  • Plastic (PMMA, MABS, PA)
Front (optics)
  • PMMA
Connection types
  • Cable rear side, 2 m
Ambient conditions
Operating temperature
  • -20 … +50 °C
Protection class
  • IP 65

Downloads
Data sheet
Quickstart
CAD
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Reflectors
The selected altAttribute does not exist! FTDR 047A048
Reflector rectangular 75 x 54 mm

Article no.: 10145961

  • Fastening method screw mounting
  • For Retro-reflective sensors
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! 10150844
Minofix mounting 07

Article no.: 10150844

  • Material: brass nickel-plated

To the top