Data sheet – GA240 - SSI
Data sheet – GA240 - SSI
Data sheet – GA240 - SSI
GA240, GA241 - SSI
UL certificate E63076
DoC / CoC - GA240, GA241, G0A2H, GBA2x, GXA2S
GA240 - solid shaft ø10 mm, connector M23, 12-pin, axial
GA240 - solid shaft ø10 mm, connector M23, 12-pin, radial
GA240 - solid shaft ø10 mm, cable, radial
Set of eccentric fixings type A
Article no.: 11065545 |
|
|
Adaptor plate for clamping flange to convert into synchro flange
Article no.: 10141255 |
|
|
Mounting adaptor
For encoders with clamping flange
Article no.: 10125051 |
|
|
Adaptor plate for clamping flange, mounting by eccentric fixings (order separately) (Z 119.025)
Article no.: 11034088 |
|
|
Spring washer coupling (D1=6 / D2=10)
For encoder with solid shaft
Article no.: 10141132 |
|
Female connector M23, 12-pin, without cable (Z 130.001)
Article no.: 11034154 |
|
|
Female connector M23, 12-pin, 2 m cable (Z 130.003)
Article no.: 10138559 |
|
|
Female connector M23, 12-pin, 3 m cable (Z 130.004)
Article no.: 11034156 |
|
|
Female connector M23, 12-pin, 5 m cable (Z 130.005)
Article no.: 10126594 |
|
|
Female connector M23, 12-pin, 10 m cable (Z 130.007)
Article no.: 10129757 |
|
|
Female connector M23, 12-pin, 15 m cable (Z 130.M15)
Article no.: 11042991 |
|
|
Female connector M23, 12-pin, without cable (incr.) (Z 182.001)
Article no.: 11034344 |
|
|
Female connector M23, 12-pin, 2 m (incr.) (Z 182.003)
Article no.: 11034345 |
|
|
Female connector M23, 12-pin, 5 m (incr.) (Z 182.005)
Article no.: 11034346 |
|
|
Female connector M23, 12-pin, 8 m (incr.) (Z 182.M08)
Article no.: 11076757 |
|
|
Female connector M23, 12-pin, 10 m (incr.) (Z 182.007)
Article no.: 11034347 |
|
|
Female connector M23, 12-pin, 15 m (incr.) (Z 182.M15)
Article no.: 11051323 |
|
CAM12.A8-11233242
Article no.: 11233242 |
|
|
CAM12.A8-11232237
Article no.: 11232237 |
|
|
CAM12.A8-11233243
Article no.: 11233243 |
|
|
CAM12.A8-11233244
Article no.: 11233244 |
|
|
CAM12.A8-11233245
Article no.: 11233245 |
|
|
CAM12.A8-11233246
Article no.: 11233246 |
|
|
CAM12.A8-11233247
Article no.: 11233247 |
|
|
CAM12.A8-11233249
Article no.: 11233249 |
|
|
CAM12.A8-11233250
Article no.: 11233250 |
|
|
CAM12.A8-11233251
Article no.: 11233251 |
|
|
CAM12.A8-11233252
Article no.: 11233252 |
|
|
CAM12.A8-11233253
Article no.: 11233253 |
|
|
CAM12.A8-11233254
Article no.: 11233254 |
|
|
CAM12.A8-11233255
Article no.: 11233255 |
|
|
CAM12.A8-11232713
Article no.: 11232713 |
|
|
CAM12.A8-11232714
Article no.: 11232714 |
|
|
CAM12.A8-11232715
Article no.: 11232715 |
|
|
CAM12.A8-11232716
Article no.: 11232716 |
|
|
CAM12.A8-11232717
Article no.: 11232717 |
|
|
CAM12.A8-11232718
Article no.: 11232718 |
|
|
CAM12.A8-11232719
Article no.: 11232719 |
|
|
CAM12.A8-11232721
Article no.: 11232721 |
|
|
CAM12.A8-11232722
Article no.: 11232722 |
|
|
CAM12.A8-11232723
Article no.: 11232723 |
|
|
CAM12.A8-11232724
Article no.: 11232724 |
|
|
CAM12.A8-11232725
Article no.: 11232725 |
|
|
CAM12.A8-11232726
Article no.: 11232726 |
|
|
CAM12.A8-11232727
Article no.: 11232727 |
|
|
CAM12.A8-11232697
Article no.: 11232697 |
|
|
CAM12.A8-11232698
Article no.: 11232698 |
|
|
CAM12.A8-11232699
Article no.: 11232699 |
|
|
CAM12.A8-11232700
Article no.: 11232700 |
|
|
CAM12.A8-11232701
Article no.: 11232701 |
|
|
CAM12.A8-11232702
Article no.: 11232702 |
|
|
CAM12.A8-11232703
Article no.: 11232703 |
|
|
CAM12.A8-11232705
Article no.: 11232705 |
|
|
CAM12.A8-11232706
Article no.: 11232706 |
|
|
CAM12.A8-11232707
Article no.: 11232707 |
|
|
CAM12.A8-11232708
Article no.: 11232708 |
|
|
CAM12.A8-11232709
Article no.: 11232709 |
|
|
CAM12.A8-11232710
Article no.: 11232710 |
|
|
CAM12.A8-11232711
Article no.: 11232711 |
|