• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filter by attributes

Product group

Sensing range

Light source

Laser class

Connection types

Output circuit/interface

Design

Dimension

Housing version

Protection class/approvals

Object size

Adjustability

Particular characteristics

Image Product name Product group Housing Sensing distance max. Features
OG030U.L-GW1O.7WL

Article no.: 11229521

Product group
  • Fork sensors
  • basic
Housing
  • 50 mm x 60 mm
  • metal
Sensing distance max.
  • 30 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Inquire
OG050U.L-GW1O.7WL

Article no.: 11229522

Product group
  • Fork sensors
  • basic
Housing
  • 70 mm x 80 mm
  • metal
Sensing distance max.
  • 50 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Inquire
OG080U.L-GW1O.7WL

Article no.: 11229523

Product group
  • Fork sensors
  • basic
Housing
  • 100 mm x 80 mm
  • metal
Sensing distance max.
  • 80 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Inquire
OG120U.L-GW1O.7WL

Article no.: 11229524

Product group
  • Fork sensors
  • basic
Housing
  • 144 mm x 90 mm
  • metal
Sensing distance max.
  • 120 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top