Technical data
General data
Particular characteristics
  • Smooth sensing head
Operating principle
  • Diffuse type
Sensing distance Tw
  • 230 mm
Fiber optic head
  • Cylindrical smooth
Operating temperature
  • -25 … +250 °C
Exit angle
  • 60°
Fiber optics can be shortened to length
  • No
Integrated lens
  • No
Adaptable lens
  • No
Infrared light compatibility (1450 nm)
  • Yes
Mechanical data
Width / diameter (head)
  • 6 mm
Height / length (head)
  • 30 mm
Material (head)
  • Aluminum
Bending radius (fixed)
  • 20 mm
Bending radius (mobile)
  • 36 mm
Cable jacket diameter
  • 6 mm
Material cable jacket
  • Brass chromium plated
Fiber cross section
  • 4 mm²
Material (fiber optic cable)
  • Glass
Length (fiber optic cable)
  • 50 cm

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
EPLAN

Drawings
Drawings
Fiber arrangement

Accessories
Mounting accessories
The selected altAttribute does not exist! Replacement cap nut for fiber optics series 15
Replacement cap nut for fiber optics series 15

Article no.: 10103230

  • Material: Nickel-plated brass
  • For re-orders when lost
  • Enclosed with every B-type glass fiber optics
Fitting fiber optic sensors
The selected altAttribute does not exist! FVDM 15N5103
Fiber optic sensors

Article no.: 10234639

  • 240 mm
  • 1200 mm
  • pulsed infrared diode
  • NPN
  • potentiometer, 20 turn
  • cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 65
The selected altAttribute does not exist! FVDM 15N5103/S14
Fiber optic sensors

Article no.: 10122368

  • 240 mm
  • 1200 mm
  • pulsed infrared diode
  • NPN
  • potentiometer, 20 turn
  • connector M12 4 pin
  • -25 … 65 °C
  • IP 65
The selected altAttribute does not exist! FVDM 15P5103
Fiber optic sensors

Article no.: 10234520

  • 240 mm
  • 1200 mm
  • pulsed infrared diode
  • PNP
  • potentiometer, 20 turn
  • cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 65
The selected altAttribute does not exist! FVDM 15P5103/S14
Fiber optic sensors

Article no.: 10239451

  • 240 mm
  • 1200 mm
  • pulsed infrared diode
  • PNP
  • potentiometer, 20 turn
  • connector M12 4 pin
  • -25 … 65 °C
  • IP 65
The selected altAttribute does not exist! FVDM 15P5130
Fiber optic sensors

Article no.: 10234519

  • 240 mm
  • 1200 mm
  • pulsed infrared diode
  • PNP
  • potentiometer, 20 turn
  • cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 65
The selected altAttribute does not exist! FVDM 15P5130/S14
Fiber optic sensors

Article no.: 10124952

  • 240 mm
  • 1200 mm
  • pulsed infrared diode
  • PNP
  • potentiometer, 20 turn
  • connector M12 4 pin
  • -25 … 65 °C
  • IP 65

To the top