Technical data
General data
Particular characteristics
  • Coaxial
Type
  • Diffuse sensors
Sensing distance Tw
  • 1 … 86 mm
Response time / release time
  • 0.05 … 5 ms
Fiber optic head
  • Cylindrical threaded (axial)
Width / diameter (head)
  • 3 mm
Height / length (head)
  • 18 mm
Material (head)
  • Stainless steel
Bending radius
  • 15 mm
Cable jacket diameter
  • 1 mm
Material cable jacket
  • PE
Material (fiber optic cable)
  • Plastic
Length (fiber optic cable)
  • 2000 mm
Operating temperature
  • -30 … +70 °C

Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings

Accessories
Mounting accessories
Cutting tool for plastic fiber optics
Cutting tool for plastic fiber optics

Article no.: 10114652

Lenses and components
10140260
Reduction tube

Article no.: 10140260

  • Set of 2
  • Delivered with every 1 mm diameter plastic fiber optic
10134544
Focusing lens M3 ø 0,1 mm

Article no.: 10134544

  • Light spot Ø 0,1 mm at a distance of 4,6 mm
10134543
Focusing lens M3 ø 0,4 m

Article no.: 10134543

  • Light spot Ø 0,4 mm at a distance of 7 mm
10134542
Focusing lens M3 ø 2 mm

Article no.: 10134542

  • Light spot Ø 2 mm at a distance of 19 mm

To the top