Technical data
Sensor information
Sensor
  • onsemi PYTHON1300
Mono/Color
  • Mono
Sensor type
  • 1/2″ CMOS
Shutter type
  • Global shutter
Resolution
  • 1280 × 1024 px
Pixel size
  • 4.8 × 4.8 µm
Exposure time
  • 0.02 … 1000 ms
Data quality (EMVA 1288 typical)
Dark noise
  • 9.78 e-
Saturation capacity
  • 6952 e-
Dynamic range
  • 56.3 dB
Signal-to-noise ratio
  • 38.4 dB
Quantum efficiency
  • 53.5 % @ 536 nm
Acquisition formats
Image formats, interface frame rate max.
  • Full Frame, 1280 × 1024 px, max. 222 fps
  • Binning 2×2, 640 × 512 px, max. 222 fps
  • Binning 2×1, 640 × 1024 px, max. 222 fps
  • Binning 1×2, 1280 × 512 px, max. 222 fps
Image formats, aquisition frame rate max. (Burst Mode)
  • Full Frame, 1280 × 1024 px, max. 222 fps
Pixel formats
  • Mono8
  • Mono10
Image preprocessing
Analog controls
  • Gain (0 … 48 dB)
  • Offset (0 … 255 LSB 12 Bit)
Color models
  • Mono
Camera features
Basic Functions
  • Exposure
  • Gain
  • Trigger / Exposure Active (Flash)
  • Binning 2x2
  • Partial Scan
  • Offset
  • Free Running Mode (Live Image)
Auto Functions
  • Exposure Auto
  • Gain Auto
Image Pre-processing
  • Image Flipping (X/Y)
  • LUT / Gamma
Acquisition / Interface
  • Burst Mode
  • Adjustable Framerate
  • Device Link Throughput Limit
  • Internal Image Buffer
Synchronization
  • free running
  • trigger
Trigger sources
  • Hardware
  • Software
Trigger delay
  • 0 … 2 s, tracking and buffering of up to 256 trigger signals
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Additional Functions
  • User Set
  • Integrated temperature sensor
  • Readable additional information (e.g. sensor information)
Calibration data
  • Camera calibration data (user defined storage for intrinsic / extrinsic camera parameters, and geometry distortion values)
  • Customer data storage (128 bytes user defined)
Internal image buffer
  • 477 MB
  • 127 images (Trigger Mode)
  • 1 image (Free Running Mode)
Interfaces and connectors
Data interface
  • USB 3.0, Transfer Rate 5000 Mbits/sec, Connector: USB 3.0 Micro B
Process interface
  • M8 / 8 pins (SACC-DSI-M8MS-8CON-M8-L180)
Power supply
  • via USB 3.0 interface
Mechanical data
Lens mount
  • C-mount
Width
  • 29 mm
Height
  • 29 mm
Depth
  • 38 mm
Weight
  • ≤ 90 g
Material
  • zinc die casting, baked varnish
Electrical data
Power consumption
  • Approx. 2.7 W @ 222 fps
Operating voltage
  • 5 VDC (via USB3.0 interface)
Non-volatile memory
Flash memory size
  • 128 kB
Environmental conditions
Operating temperature
  • 0 … +65 ° @ T = measurement point
Storage temperature
  • -20 … +70 °C
Humidity
  • 10 … 90 % (non-condensing)
Protection class
  • IP 40 (with mounted lens and cable)
Digital I/Os
Lines
  • 1 input line
  • 1 output line
  • 2 general purpose lines
Conformity
Conformity
  • CE
  • RoHS
  • UL recognized

Software
Software packages
  • Baumer neoAPI (Windows, Linux, Linux ARM)

  • Baumer Camera Explorer (Windows, Linux, Linux ARM)

  • Baumer GAPI SDK v2.x (Windows, Linux, Linux ARM)

  • Baumer GAPI software examples

  • Third Party Software


Downloads
Data sheet
Quickstart
Operating Manual
Additional information
Application notes
CAD
EPLAN

Drawings
Dimension drawing

Accessories
Starter Kit
The selected altAttribute does not exist! VCXU Starter Kit

Article no.: 11165159

  • USB 3.0 PCIe interface board (2 ports)
  • USB 3.0 cable, 3,0 m
  • process interface cable 5,0 m
  • Mounting Adapter Type E
  • Software (WINDOWS, LINUX, LINUX ARM) via Download
  • camera not included
PCIe/Adapter
The selected altAttribute does not exist! ZVA-PCIe_2x_external_USB_3.0

Article no.: 11141165

  • PCI Express USB 3.0 interface board
  • PCIe x1 (single lane)
  • 2 ports
  • single lane
  • incl. 16.5 cm adapter cable SATA male connector to 1x SATA female connector and 1x Molex female connector
  • cable with Molex connector for PC power supply
  • mini bracket
The selected altAttribute does not exist! ZVA-IOI PCIe USB3.0 Quad Channel 4 Port
PCIe USB 3.0, 4 ports

Article no.: 11119094

  • PCI Express USB 3.0 interface board with 4 ports
  • Express Bus x4 Gen 2
  • supports screw lock connectors
Housing accessories
The selected altAttribute does not exist! Housing base set B V4A VCXG.I r IP69K

Article no.: 11207844

  • Stainless steel housing base set for Pharma and Food & Beverage applications (incl. Splash and food zones)
  • Hygienic design (design according to EHEDG guidelines) to house VCXG.I cameras, IP69K protection
  • Housing corpus with clamp elements to position the chosen VCXG.I camera
  • M40 hygienic gland and M40 stainless steel counter nut to for fixation at the machine wall
  • sealed up cable gland for IP68 protection inside the machine
  • To be ordered separately: stainless steel lens protection Tube M60 V4A IP69K (11208732) necessary to close the housing
The selected altAttribute does not exist! Clamp Elements CX 29 x 29 mm V4A IP69K

Article no.: 11217114

  • Clamp elements to insert standard CX series cameras (VCXG and VCXU) into the “Housing base set B V4A VCXG.I r IP69K” (11207844)
The selected altAttribute does not exist! Housing V4A IP69K Mounting Tool

Article no.: 11208719

  • Mounting tool to seal the stainless steel V4A VCXG.I r IP69K housing system
The selected altAttribute does not exist! Tube M60 V4A IP69K Acryl

Article no.: 11208732

  • stainless steel lens protection with PMMA cover glass (FDA certified)
  • suitable for Housing base set B V4A VCXG.I r IP69K (11208744)
  • thread: M60
  • length 31 mm
The selected altAttribute does not exist! Cover Glass Replacement Acryl 2"

Article no.: 11217113

  • Replacement cover glass for exchange in "Tube M60 V4A IP69K Acryl" (11208732)
  • PMMA material FDA certified
The selected altAttribute does not exist! Sealing ReplacementSet Housing V4A IP69K

Article no.: 11217115

  • Complete sealing replacement set to exchange all sealings of the stainless steel V4A VCXG.I r IP69K housing system using the "Tube M60 V4A IP69K Acryl"
  • incl. Flouroprene XP41 sealings, TPU sealing, EPDM O-rings (inside only)
The selected altAttribute does not exist! Rotation lock M40 VA4 IP69K

Article no.: 11208731

  • Rotation lock for Housing base set B V4A VCXG.I r IP69K (11208744) with clamping part for safe position locking
Lens accessories
The selected altAttribute does not exist! Filter CL/27 (R2) ROT PENTAX

Article no.: 11006551

  • Ricoh color filter (red)
The selected altAttribute does not exist! Filter Pol PENTAX PL27

Article no.: 11092000

  • Ricoh polarization filter
  • linear
  • filter thread
The selected altAttribute does not exist! ZVI-FILTER POL. PL30.5 C91353

Article no.: 11175428

  • Ricoh polarization filter
  • linear
  • filter thread M30.5
The selected altAttribute does not exist! ZVI-Filter Pol. PL40.5 C91301

Article no.: 11167713

  • Ricoh polarization filter
  • linear
  • filter thread M40.5
The selected altAttribute does not exist! ZVL-Adapter S-Mount / C-Mount

Article no.: 11167984

  • Adapter S-mount / C-mount
The selected altAttribute does not exist! ZVF-Filter Holder Mounting Tool

Article no.: 11177601

  • Mounting tool to screw in filter holders
The selected altAttribute does not exist! Close-up ring set ZVS-FP-RGST six-piece

Article no.: 11010529

  • Close-up ring set ZVS-FP-RGST six-piece 0,5, 1, 5, 10, 20, 40 mm
The selected altAttribute does not exist! ZVK-IR/UV Filter Sealing Pack 1.63*8.36

Article no.: 11177569

  • 5 IR/UV cut filters and sealings for VCX cameras with ONSemi Python300, Python500 and Python1300 sensors to install a filter in monochrome models
  • The exchange causes a modification of the optical distance and makes the focal flange distance longer. Please check the suitability of the chosen lens.
Lens
The selected altAttribute does not exist! ZVL-E3146B-R1

Article no.: 11701909

  • Evetar lens
  • 5,4 mm
  • F 2,8
  • format 1/2,3"
  • M.O.D. 0,3 m
  • IR Cut Filter
  • S-mount
The selected altAttribute does not exist! ZVL-E3196B

Article no.: 11702382

  • Evetar lens
  • 7,13 mm
  • F 2,4
  • format 1/2,3"
  • M.O.D. 0,5 m
  • S-mount
The selected altAttribute does not exist! ZVL-E3196B

Article no.: 11701908

  • Evetar lens
  • 12 mm
  • F 2,0
  • format 1/1,8"
  • M.O.D. 0,3 m
  • S-mount
The selected altAttribute does not exist! ZVL-LM3NCM 3,5mm/f2,4

Article no.: 11116658

  • Kowa lens
  • 3,5 mm
  • F 2,4-14
  • format 1/1.8''
  • M.O.D. 0,1 m
  • C-mount
The selected altAttribute does not exist! Obj Kowa LM8JCM 8mm/f1,4

Article no.: 11092788

  • Kowa lens
  • 8 mm
  • F 1,4
  • format 2/3"
  • M.O.D. 0,1 m
  • C-mount
The selected altAttribute does not exist! ZVL-FL-CC0614A-2M

Article no.: 11150221

  • Ricoh Imaging lens
  • 6 mm
  • F 1,4-16
  • format 1/2"
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-CC0814A-2M

Article no.: 11150223

  • Ricoh Imaging lens
  • 8 mm
  • F 1,4-16
  • format 2/3"
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-CC1214A-2M

Article no.: 11150226

  • Ricoh Imaging lens
  • 12 mm
  • F 1,4-16
  • format 2/3"
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-CC1614-2M

Article no.: 10170039

  • Ricoh Imaging lens
  • 16 mm
  • F 1,4-16
  • format 2/3"
  • M.O.D. 0,25 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-CC1614A-2M

Article no.: 11150228

  • Ricoh Imaging lens
  • 16 mm
  • F 1,4-16
  • format 2/3"
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-CC2514A-2M

Article no.: 11150229

  • Ricoh Imaging lens
  • 25 mm
  • F 1,4-16
  • format 2/3"
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-CC5024A-2M

Article no.: 11150230

  • Ricoh Imaging lens
  • 50 mm
  • F 2,4-22
  • format 2/3"
  • M.O.D. 0,3 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-HC0614-2M

Article no.: 11008992

  • Ricoh Imaging lens
  • 6 mm
  • F 1,4-16
  • format 1/2"
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-HC1214-2M

Article no.: 11004362

  • Ricoh Imaging lens
  • 12 mm
  • F 1,4-16
  • format 1/2"
  • M.O.D. 0,25 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-CC2514-2M

Article no.: 11002222

  • Ricoh Imaging lens
  • 25 mm
  • F 1,4-16
  • format 2/3"
  • M.O.D. 0,25 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-CC3516-2M

Article no.: 11003417

  • Ricoh Imaging lens
  • 35 mm
  • F 1,6-16
  • format 2/3"
  • M.O.D. 0,35 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-CC5028-2M

Article no.: 11012785

  • Ricoh Imaging lens
  • 50 mm
  • F 2,8-22
  • format 2/3"
  • M.O.D. 0,9 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-CC7528-2M

Article no.: 11003041

  • Ricoh Imaging lens
  • 75 mm
  • F 2,8 32
  • format 2/3"
  • M.O.D. 0,7 m
  • locating screw for aperture and focus
  • C-mount
Cable
The selected altAttribute does not exist! KSG U2/KSGU6GC0300G

Article no.: 11702660

  • USB 3.0 interface cable
  • screw lock Micro-B connector to type A (optional screw lock) connector, both connectors with die-cast housing
  • length 3.0 m
The selected altAttribute does not exist! KSG U2/KSGU6GC0500G

Article no.: 11702816

  • USB 3.0 interface cable
  • screw lock Micro-B connector to type A (optional screw lock) connector, both connectors with die-cast housing
  • length 5.0 m
The selected altAttribute does not exist! Z-ESG 32FP0500G
Shielded cable 8 wires, female connector, 5,0 m

Article no.: 11118810

  • shielded process interface cable
  • M8/8-pin female connector to open wires
  • cable carrier compatible
  • length 5,0 m
The selected altAttribute does not exist! Z-ESW 31FH0500
90° Cable 8 wires, 5,0 m

Article no.: 11105262

  • process interface cable
  • 90° angled M8/8-pin female connector to open wires
  • length 5,0 m
  • alternative article: CAM8.A8-11232605
Mountings and heat sinks
The selected altAttribute does not exist! Mounting Adapter Type D (Front)

Article no.: 11165176

  • mounting adapter for VCXU, VCXG and VCXG.I cameras incl. screw (hexagon socket)
  • stable front side mounting
The selected altAttribute does not exist! Mounting Adapter Type E

Article no.: 11165173

  • camera mounting for cameras of the CX and EX series incl. screws (hexagon socket)
  • stable bottom and tripod mounting
The selected altAttribute does not exist! Heat Sink Type C

Article no.: 11165171

  • heat sink for cameras of the CX and EX series incl. screws (hexagon socket)
  • 50 mm x 64 mm x 20 mm
The selected altAttribute does not exist! Adapter CX- / TX-Mount

Article no.: 11165175

  • mounting adapter for cameras of the CX and EX series to reach mounting dimensions of TX cameras incl. screws (hexagon socket)
The selected altAttribute does not exist! Mounting Adapter Type H

Article no.: 11191852

  • camera mounting adapter for cameras of the CX, LX and QX series incl. screw (hexagon socket)
  • rotatable mounting
Illumination
The selected altAttribute does not exist! FFPR-i100-W

Article no.: 11086540

  • flashable LED dark field illumination
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 100 mm
The selected altAttribute does not exist! FLDL-i150x15-W

Article no.: 11086539

  • flashable LED bar light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 158 mm × 17 mm × 20 mm housing
The selected altAttribute does not exist! FLDL-TP-Si200x100-W

Article no.: 11086537

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 116 mm × 228 mm × 23,5 mm housing
The selected altAttribute does not exist! FLDL-TP-Si36-W

Article no.: 11086536

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 47 mm × 47 mm × 15 mm housing
The selected altAttribute does not exist! FLDL-TP-Si85x77-W

Article no.: 11086538

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 95 mm × 95 mm × 15 mm housing
The selected altAttribute does not exist! FLDM-i100-W

Article no.: 11086541

  • flashable LED dome light
  • white
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 130 mm
The selected altAttribute does not exist! FLDR-i90B-IR24

Article no.: 11090900

  • flashable LED ring light
  • IR 875 nm
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 94 mm
The selected altAttribute does not exist! FLDR-i90B-SR24

Article no.: 11154321

  • flashable LED ring light
  • red (626 nm)
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 94 mm
The selected altAttribute does not exist! FLDR-i90B-W

Article no.: 11085869

  • flashable LED ring light
  • white
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 94 mm
The selected altAttribute does not exist! FLFL-Si60-IR24

Article no.: 11095910

  • flashable LED back light
  • NIR
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 94 mm × 94 mm × 10 mm housing
The selected altAttribute does not exist! ZVI-FLDL-i86x15-W

Article no.: 11197768

  • flashable LED bar light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • dimensions: 18 mm × 95 mm × 20 mm housing
The selected altAttribute does not exist! ZVI-LED Spot5WFL-B/SPS-220

Article no.: 11175036

  • LED spot light
  • blue
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
The selected altAttribute does not exist! ZVI-LED Spot5WFL-IR850/SPS-220

Article no.: 11175035

  • LED spot light
  • infrared
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
The selected altAttribute does not exist! ZVI-LED Spot5WFL-R/SPS-220

Article no.: 11175034

  • LED spot light
  • red
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
The selected altAttribute does not exist! ZVI-LED Spot5WFL-W/SPS-220

Article no.: 11175031

  • LED spot light
  • white
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
The selected altAttribute does not exist! ZVI-ARCUSM_24VDC_WEIß_120°
ARCUS-M white 24VDC with M8 connector

Article no.: 11130183

  • flashable LED dark field illumination
  • white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 120 mm
The selected altAttribute does not exist! ZVI-HILIGHT120_24VDC_WEIß
HI-LIGHT-120 white 24VDC with M8 connector

Article no.: 11130182

  • flashable LED back light
  • white
  • diffuse
  • radiation angle 120°
  • diameter: 94 mm
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 127 mm × 127 mm × 20 mm housing
The selected altAttribute does not exist! ZVI-HILIGHT80_24VDC_WEIß
HI-LIGHT-80 white 24VDC with M8 connector

Article no.: 11130181

  • flashable LED back light
  • white
  • diffuse
  • radiation angle 80°
  • diameter: 94 mm
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector
  • dimensions: 87 mm × 87 mm × 20 mm housing
The selected altAttribute does not exist! ZVI-LOGO2_24VDC_ROT617NM_30°
LOGO-2 red 617nm 30° 24VDC with M8 connector

Article no.: 11130184

  • flashable LED bar light
  • red (617 nm)
  • radiation angle 30°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 74 mm × 15 mm × 17 mm housing
The selected altAttribute does not exist! ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8
HELIOS-130 IP65 white 80° 24VDC with M8 connector

Article no.: 11701627

  • flashable LED ring light
  • white
  • radiation angle 80°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 134 mm
  • IP65 protection
The selected altAttribute does not exist! ZVI-RONDOLX_24VDC_IR850NM_120°
RONDO-LX IR 850nm 120° 24VDC with M8 connector

Article no.: 11130150

  • flashable LED ring light
  • infrared (850 nm)
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 101 mm
The selected altAttribute does not exist! ZVI-RONDOLX_24VDC_IR850NM_50°
RONDO-LX IR 850nm 50° 24VDC with M8 connector

Article no.: 11130176

  • flashable LED ring light
  • infrared (850 nm)
  • radiation angle 50°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 101 mm
The selected altAttribute does not exist! ZVI-RONDOLX_24VDC_WEIß_120°
RONDO-LX white 120° 24VDC with M8 connector

Article no.: 11130179

  • flashable LED ring light
  • white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 101 mm
The selected altAttribute does not exist! ZVI-TOPLIGHT80_24VDC_rot617nm_30°
TOPLIGHT80 red 617nm 30° 24VDC

Article no.: 11135012

  • flashable LED incident light
  • red (617 nm)
  • radiation angle 30°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 87 mm × 87 mm × 20 mm housing
The selected altAttribute does not exist! ZVI-TOPLINED1_24VDC_ROT617NM_30°
TOP-LINE-D1 red 617nm 30° 24VDC M8 1-canal

Article no.: 11130187

  • flashable LED bar light
  • red (617 nm)
  • radiation angle 30°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 78 mm × 25 mm × 23 mm housing
The selected altAttribute does not exist! ZVI-TOPLINED1_24VDC_SHWEIß_120°
TOP-LINE-D1 SH white 120° 24VDC M8 1-canal

Article no.: 11130186

  • flashable LED bar light
  • SH white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 78 mm × 25 mm × 23 mm housing
The selected altAttribute does not exist! ZVI-TOPLINED1_24VDC_WEIß_120°
TOP-LINE-D1 white 120° 24VDC M8 1-canal

Article no.: 11130185

  • flashable LED bar light
  • white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 78 mm × 25 mm × 23 mm housing
The selected altAttribute does not exist! Baumer ZVI-RL-80/141-IR

Article no.: 11731493

  • Flashable infrared LED ring light
  • Infrared (850 nm)
  • Radiation angle 90°
  • Integrated LED controller with 4 operating modes
  • IP54
The selected altAttribute does not exist! Baumer ZVI-RL-80/141-R

Article no.: 11731494

  • Flashable red LED ring light
  • Red (625 nm)
  • Radiation angle 90°
  • Integrated LED controller with 4 operating modes
  • IP54
The selected altAttribute does not exist! Baumer ZVI-RL-80/141-W

Article no.: 11731496

  • Flashable white LED ring light
  • 5000 K, CRI80
  • Radiation angle 90°
  • Integrated LED controller with 4 operating modes
  • IP54
The selected altAttribute does not exist! Baumer ZVI-BL-310/54-IR

Article no.: 11731510

  • Flashable infrared LED bar light
  • Infrared (850 nm)
  • Radiation angle 100°
  • Integrated LED controller with 4 operating modes
  • IP54
The selected altAttribute does not exist! Baumer ZVI-BL-310/54-R

Article no.: 11731511

  • Flashable red LED bar light
  • Red (625 nm)
  • Radiation angle 100°
  • Integrated LED controller with 4 operating modes
  • IP54
The selected altAttribute does not exist! Baumer ZVI-BL-310/54-W

Article no.: 11731512

  • Flashable white LED bar light
  • 5000 K, CRI80
  • Radiation angle 100°
  • Integrated LED controller with 4 operating modes
  • IP54

To the top