Technical data
Mechanical data
Inner diameter
  • 89 mm
External diameter
  • 95 mm
Weight
  • ≤ 25 g
Thread
  • M92 × 0,75
Length of tube
  • 12 mm
Material
  • aluminum, hard-anodized
Sealing
  • EPDM

Downloads
Quickstart
Operating Manual

Drawings
Dimension drawing
Schematic diagram

Accessories
Housing accessories
The selected altAttribute does not exist! Tube M92 hard anodized PMMA

Article no.: 11704312

  • hard anodized lens protection with M92 thread
  • optional tube extension with Tube Module 6mm (11704395) or Tube Module (11704397), length 12 mm. Use of several Tube Modules possible.
  • thread: M92
  • length 70 mm

To the top