Technical data
Electrical data
Connectors
  • SFP+
Mechanical data
External diameter
  • 6.5 mm
Smallest bending radius static
  • 104 mm
Smallest bending radius moved installation
  • 52 mm
Use in cable carriers
  • no
Cable length [m]
  • 20 m
Weight
  • ≤ 720 g
Material
  • PUR
  • TPE
Interface
Data interface
  • 10 GigE
Environmental conditions
Operating temperature
  • -40 … -85 °C
Conformity
  • RoHS with exception (6(b) / 6(b)-II: Lead as an alloying element in aluminium containing up to 0.4 % lead by weight / Lead as an alloying element in aluminium for machining purposes with a lead content up to 0.4 % by weight)
Protection class
  • IP 65/67 (camera side)

Downloads
Data sheet

To the top