Technical data
Process connection
Application
  • Universal use
Instrument connection
  • BHC 3A DN 76
BCID instrument connection
  • B02
Process connection
  • Welding connection Ø 120 x 32
BCID process connection
  • W70
Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 10 bar
Compliance and approvals
Hygiene
  • EHEDG
  • 3-A

Downloads
Operating Manual
Certificates / approvals
Additional information
CAD

Drawings
Drawings

Accessories
Accessories
The selected altAttribute does not exist! ZPX6-96

Article no.: 11122965

  • BHC 3A DN 76
  • Brass
  • 70 bar

The selected altAttribute does not exist! ZPX5-92

Article no.: 11109168

  • BHC 3A DN 76
  • AISI 316L (1.4404)
  • 10 bar
  • 3-A


To the top