Technical data
Process connection
Instrument connection
  • G 1/2 A hygienic
BCID instrument connection
  • A03
Process connection
  • ISO 2852 (Tri-Clamp), DN 40; 51, Ø 64.0
  • DIN 32676-A (Tri-Clamp), DN 50, Ø 64.0
  • DIN 32676-B (Tri-Clamp), DN 42.4; 48.3, Ø 64.0
  • DIN 32676-C (Tri-Clamp), DN 2", Ø 64.0
BCID process connection
  • C05
Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 40 bar
Compliance and approvals
Hygiene
  • EHEDG
  • 3-A

Downloads
Operating Manual
Certificates / approvals
CAD

Drawings
Drawings

Accessories
Accessories
The selected altAttribute does not exist! ZPX3-7262
EPDM

Article no.: 10306266

  • ISO 2852 (Tri-Clamp), DN 51, Ø 64.0
  • EPDM
  • 40 bar
  • FDA compliant

The selected altAttribute does not exist! ZPX4-610

Article no.: 11109162

  • ISO 2852 (Tri-Clamp), DN 40; 51, Ø 64.0
  • DIN 32676-A (Tri-Clamp), DN 50, Ø 64.0
  • DIN 32676-B (Tri-Clamp), DN 42.4; 48.3, Ø 64.0
  • DIN 32676-C (Tri-Clamp), DN 2", Ø 64.0
  • AISI 304 (1.4301)
  • 40 bar


To the top