Technical data
Process connection
Instrument connection
  • BHC 3A DN 38
BCID instrument connection
  • B01
Process connection
  • BHC 3A DN 38
BCID process connection
  • B01
Material
  • FPM
Material properties
Hardness (typical value)
  • 70 °IRHD
Minimum operating temperature
  • -10 °C
Maximum operating temperature
  • 200 °C

Downloads
Certificates / approvals

To the top