Technical data
Performance characteristics
Measuring range
  • 0 … 2000 bar
Min. measuring span
  • 10 bar
Max. measuring span
  • 2000 bar
Pressure type
  • Relative (gauged)
Standard error of measurement (BFSL)
  • ± 0.2 % FSR
  • Including non-linearity, hysteresis and non-repeatability according BFSL
Max. measuring error
  • ± 0.5 % FSR
  • Including zero-point and span error, nonlinearity (by terminal base line), hysteresis and non-repeatability (EN 61298-2)
Compensated temperature range
  • 0 … 80 °C
Long term stability
  • ≤ 0.2 % FSR/a
Rise time (10 ... 90 %)
  • ≤ 1 ms

Software
Software

Downloads
Data sheet
Operating Manual
Software Manual
Certificates / approvals
Technical Reports / White Paper
3D CAD / CAE

Drawings
Drawings
The selected altAttribute does not exist!

Housing with connector DT04, 4-pin

(png | 14 KB)
The selected altAttribute does not exist!

Housing with connector Bayonet connection DIN 72585, 4-pin

(png | 26 KB)
The selected altAttribute does not exist!

Housing with connector M12-A, 5-pin

(png | 17 KB)
The selected altAttribute does not exist!

Housing with connector M12-A, 5-pin, stainless steel

(png | 31 KB)
The selected altAttribute does not exist!

Housing with connector DT04, 3-pin

(png | 17 KB)
The selected altAttribute does not exist!

Housing with connector AMP superseal 1.5, 3-pin

(png | 20 KB)
The selected altAttribute does not exist!

Housing with cable outlet, 3-wire

(png | 15 KB)
The selected altAttribute does not exist!

G 1/4 B EN 837-1 (BCID: G30)

(png | 17 KB)
The selected altAttribute does not exist!

1/4-18 NPT (BCID: N01)

(png | 19 KB)
The selected altAttribute does not exist!

G 1/4 A DIN 3852-E (BCID: G50)

(png | 18 KB)
The selected altAttribute does not exist!

7/16-20 UNF with cone (SAE 4) (BCID: U01)

(png | 24 KB)
The selected altAttribute does not exist!

7/16-20 UNF with O-ring (SAE 4) (BCID: U02)

(png | 23 KB)
The selected altAttribute does not exist!

9/16-18 UNF with O-ring (SAE 6) (BCID: U04)

(png | 23 KB)
The selected altAttribute does not exist!

G 1/4 A DIN 3852-E with 0,6 mm pressure channel (BCID: G50)

(png | 18 KB)
The selected altAttribute does not exist!

M18 × 1.5 IO 261 / ISO 965 (M07)

(png | 30 KB)

To the top