Product portfolio
The selected altAttribute does not exist!

For shiny and deep black objects

O200

  • Additional power reserves thanks to High-Power-Mode
  • Diffuse sensors with background suppression for distances up to 180 mm
  • Light barriers for extra range up to 6 m
  • Diffuse sensor with intensity differences up to 200 mm
  • IO-Link - Industry 4.0 and IIoT ready
Open in product selector
For transparent objects

For transparent objects

O200

  • Reliable detection of bottles, trays, ampoules, foils
  • Retro-reflective sensors with single-lens optics for ranges up to 1 meters
  • V-optics for ranges up to 15 mm
  • SmartReflect the light barrier without reflector up to 180 mm
  • Short response times <0.25 ms
  • Fixed scanning ranges and adjustable variants
Open in product selector
The selected altAttribute does not exist!

Laser sensors

O200

  • Detection of smallest objects down to 0.05 mm thanks to focused laser spot
  • Very precise object positioning up to 0.05 mm accuracy
  • Highest reproducibility thanks to very low jitter < 30 µs
  • Detection through very narrow openings (keyholes) thanks to single-lens optics
  • Precise control of fast processes thanks to response times < 0.05 ms
Open in product selector
The selected altAttribute does not exist!

Line beam

O200

  • Detection of irregular or perforated objects
  • Retro-reflective sensors with background suppression and ranges up to 120 mm
  • Up to 56 mm long line
  • Laser class 1 or PinPoint LED 
  • Short response times <0.25 ms
Open in product selector
The selected altAttribute does not exist!

Light barriers without reflector – SmartReflect

O200

  • Safe and easy referencing on machine parts
  • Sensing range up to 180 mm
  • Insensitive to dirt
  • IO-Link – Industry 4.0 and IIoT ready
Open in product selector
Fix focus

Fix focus

O200

  • Diffuse sensors with calibrated sensing distance for simple commissioning
  • Sensing ranges up to 15, 30, 50 or 80 mm 
  • Variants with V-optics for transparent objects
Open in product selector

Highlights

The comprehensive portfolio with laser or LED, point or line beam shape as well as various sensor principles offers a unique reliability in object detection. Whether transparent, small, fast, ultra-black, irregular or shiny objects. 

Graphical selection guide


Applications

Technology

Downloads
Brochures / Catalogs


To the top