Through hollow shaft up to ø14 mm |
With through hollow shaft |
|
|
|
|
Technical data - electrical ratings | ||
Approval | UL approval / E63076 | UL 508 / CSA 22.2 |
Consumption w/o load | ≤30 mA (24 VDC) ≤60 mA (5 VDC) |
≤70 mA |
Duty cycle | 40…60 % | |
Emitted interference | EN 61000-6-4 | EN 61000-6-3 |
Interference immunity | EN 61000-6-2 | EN 61000-6-2 |
Output frequency | ≤150 kHz | ≤300 kHz (TTL) ≤160 kHz (HTL) |
Output signals | A 90° B, N + inverted | A+, B+, R+, A-, B-, R- |
Output stages | Linedriver/RS422 Push-pull short-circuit proof |
TTL/RS422 HTL/push-pull |
Phase shift | 90 ° ±10° | |
Pulses per revolution | 5 … 6000 | 100 … 5000 |
Reference signal | Zero pulse, width 90° | Zero pulse, width 90° ±10 % |
Reverse polarity protection | Yes (4.75...30 VDC) | Yes |
Sensing method | Optical | Optical |
Short-circuit proof | Yes (HTL) Yes (TTL, max. 1 s and 1 signal) |
|
Voltage supply | 5 VDC ±10 % 4.75...30 VDC 10...30 VDC |
5 VDC ±5 % 8...30 VDC 4.75...30 VDC |
Technical data - mechanical design | ||
Connection | Connector M23, 12-pin Cable 1 m |
Flange connector M12, 8-pin Flange connector M23, 12-pin Cable |
Material | Housing: aluminium Flange: aluminium |
Housing: aluminium die-cast Flange: aluminium |
Operating speed | ≤6000 rpm | ≤3000 rpm (+20 °C, IP 67) ≤6000 rpm (+20 °C, IP 65) |
Operating temperature | -25...+100 °C (5 VDC) -25...+85 °C (24 VDC) -40...+85 °C (optional) |
-40...+85 °C |
Protection EN 60529 | IP 54 IP 65 |
IP 65 (without shaft seal) IP 67 (with shaft seal) |
Relative humidity | 95 % non-condensing | 90 % non-condensing |
Resistance | EN 60068-2-6 Vibration 10 g, 16-2000 Hz EN 60068-2-27 Shock 200 g, 6 ms |
EN 60068-2-6 Vibration 30 g, 10-2000 Hz EN 60068-2-27 Shock 250 g, 6 ms |
Rotor moment of inertia | 14.5 gcm² | |
Shaft type | ø12 mm (through hollow shaft) | ø8...15 mm (through hollow shaft) ø9.52 mm (through hollow shaft) ø12.7 mm (through hollow shaft) |
Size (flange) | ø58 mm | ø58 mm |
Starting torque | ≤0.03 Nm (+25 °C, IP 54) ≤0.09 Nm (+25 °C, IP 65) |
≤0.025 Nm (+20 °C, IP 65) ≤0.03 Nm (+20 °C, IP 67) |
Weight approx. | 250 g | 300 g |