Oct 2, 2024

All in one housing: Baumer launches compact GigE Vision camera
Foto_Teaser_SR-VT_IXG_720x405-Screen.jpg
The Baumer cameras of the new IX series integrate autofocus, optical system and lighting and this way set standards as all-in-one GigE Vision cameras ready to use.

A space-saving GigE Vision camera ready for use in just a few steps: With the new IX series, Baumer is proving that setup and use of GigE Vision cameras can be very easy. Thanks to the all-in-one concept, users no longer have to care about connectivity of external components or the need for protective enclosures. They simply take the new, convenient Baumer camera which integrates all the components for image acquisition in a single robust housing: The Baumer cameras of the new IX series integrate autofocus, optical system and lighting and this way set new standards as ready-to-use and all-in-one GigE Vision cameras for factory automation.

Baumer is reputed as a reliable partner for simplified industrial image processing at improved cost-efficiency and user-friendlyness. The IX series coming in all-in-one design is the most recent example. Besides the camera itself, image acquisition with PC-based GigE cameras calls for other components such as optical system, flash controller and lighting. Furthermore, where a particular protection rating is required or to prevent unintended adjustments, there is no way round an additional protective housing, either procured or designed. Such obstacles on the way to fast commissioning are easily overcome by the IX series. Here are the benefits of such all-in-one design: 
 
Ultra-compact: The Baumer IX is a highly integrated camera with autofocus and segmentable lighting. It allows for fast integration and cuts down on number of components and cabling effort.

Standard-compliant: The GigE Vision interface enables seamless camera integration into infrastructure and software.

Process-safe: The industrial housing with IP 67 protection withstands water and dust and prevents unauthorized camera access. In combination with the clip-on polarizing filter against image reflections the camera supports a high level of process safety.

Logging: Every change made to image acquisition settings is logged by PC-based software for quality assurance and process monitoring.

The All-In-One GigE Vision cameras of the IX series add another user-friendly solution to the Baumer portfolio of machine vision. The new IX cameras offer users space-saving, robust and fast integration of image acquisi-tion.

Further information: www.baumer.com/IX-cameras

Baumer at Vision (Stuttgart, Germany, 8-10 October 2024): Hall 8, Stand 8D40


Further information


Press download

Press contact
To the top