Dati tecnici
Tensione operativa
  • <300 V
Core diameter
  • 1.02 ±0.02 mm
Lunghezza cavo
  • 2 m, 5 m, 10 m (further length upon request)
Cable type
  • 21x0.14 mm²
Bending radius
  • 15 x cable diameter
Outer diameter
  • 8,7 ±0.2 mm
Temperatura operativa
  • -25...+105 °C
Materiale
  • Cable sheath: PVC grey

Scaricare

Disegni
Drawings

In alto