Product portfolio
The selected altAttribute does not exist!

Industrial encoders absolute

  • Magnetic or optical sensing
  • Always the best technology for your application
  • All relevant signal interfaces & shaft versions
  • Wide and convenient selection
  • Compact designs 28 … 58 mm
  • Time- & space-saving installation
Open in product selector
Industrial encoders incremental

Industrial encoders incremental

  • Compact in size
  • Robust and modular design
  • From 24 mm design on to 85 mm hollow shaft diameter
  • Precise optical sensing
  • All common installation options, HTL, TTL and SinCos output signals
Open in product selector
The selected altAttribute does not exist!

Bearingless encoders

  • Non-contact magnetic sensing principle
  • Space-saving thanks to shallow installation depth 
  • Integration flexibility and A- or B-side mount 
  • Solutions for any shaft diameter 
  • Reliable even in the most demanding environments
Open in product selector

Encoders for synchronous motors

  • Precise optical sensing – for optimal signal and control quality in your application
  • Compact designs of 36 mm minimum save space in installation
  • High-performance digital interface
HeavyDuty encoders absolute

HeavyDuty encoders absolute

  • Highly robust HeavyDuty mechanics and innovative technology
  • Precise, optical or magnetic scanning
  • Extensive interface portfolio and additional incremental signals
  • Maintenance-free, energy harvesting HeavyDuty revolution counter – without battery, without gearbox
Open in product selector
HeavyDuty encoders incremental

HeavyDuty encoders incremental

  • Unrivalled service life and reliability – the original Hübner Berlin
  • Proven HeavyDuty design with double-sided bearing setup
  • Precise speed signals for improved process control and process quality
  • Minimizing time and cost-intensive downtime
  • Benefit from more than 60 years of experience of the world market leader
Open in product selector
HeavyDuty tacho generators / resolvers

HeavyDuty tacho generators / resolvers

  • Unmatched durability and reliability – Original LongLife by Hübner Berlin
  • Proven, robust HeavyDuty principle with bearing at both shaft ends
  • LongLife commutator with silver track for constant low contact resistance
  • Specially adapted brushes for maintenance-free operation and long service life
  • Best suited especially for extreme weather and ambient conditions
Open in product selector
HeavyDuty speed switches / monitors

HeavyDuty speed / position switches

  • Unrivalled longevity and reliability – the original by Hübner Berlin
  • Proven, robust HeavyDuty design with bearings at both shaft ends
  • Mechanical speed switches, electronic and digital speed monitors
  • Standalone device or encoder combination, encoder-integrated or for cabinet installation
  • Switching speed as factory default or user-configurable by PC software
Open in product selector
HeavyDuty combinations

HeavyDuty combinations

  • Several different signals for control evaluation generated at one common shaft
  • Unrivalled service life and reliability – the original by Hübner Berlin
  • Proven HeavyDuty design with bearings at both shaft ends
  • Ideal properties for tasks in drive control
  • Space-saving design and high torsional stiffness
Open in product selector
Programmable encoders

Programmable encoders

• Programmable pulse number, HTL / TTL output level, pulse sequence and zero pulse
• For end users, wholesalers and system integrators
• Wide and versatile application possibilities
• Reduced inventory variation, downtime, maintenance and storage costs

Open in product selector
The selected altAttribute does not exist!

Functional safety encoders

  • Protection of human and machine in drive technology as well as in machinery and plant engineering
  • Certified devices fulfilling the demanding functional safety requirements of EN IEC 61508 and EN ISO 13849
  • For ultimate reliability and safety in motion control and positioning
Open in product selector
The selected altAttribute does not exist!

Real-time Ethernet encoders

  • PROFINET, EtherCAT, EtherNet/IP, OPC UA (upon request)
  • Future-proof for industry 4.0 and IIoT
  • High-precision control of the machine in real time
  • Operating modes and data provision according to requirements
Open in product selector
The selected altAttribute does not exist!

Rotary encoders for offshore and marine applications

  • High tightness and corrosion resistance in adverse conditions on deck
  • Designed for a long service life and extended maintenance intervals 
  • Variations with DNV-GL approval for offshore and marine applications
  • Rotary encoder solutions for every type of mounting
     
Open in product selector
The selected altAttribute does not exist!

Industrial encoders absolute

  • Magnetic or optical sensing
  • Always the best technology for your application
  • All relevant signal interfaces & shaft versions
  • Wide and convenient selection
  • Compact designs 28 … 58 mm
  • Time- & space-saving installation
Open in product selector
Accessories rotary encoders / angle sensors

Accessories rotary encoders / angle sensors

  • Quick access to the appropriate accessories for rotary encoders and their application
  • Facilitates installation considerably and significantly reduces commissioning time
  • Enables full functionality, high precision and long service life
Open in product selector

To the top