[H5] TECHNICAL HIGHLIGHTS Title
[H6] TECHNICAL HIGHLIGHTS Subtitle
   

Show all videos

 

TECHNICAL HIGHLIGHTS Text: Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat. Ut wisi enim ad minim veniam, quis nostrud exerci tation ullamcorper suscipit lobortis nisl ut aliquip ex ea commodo consequat.

Call for Action Button Title

[H5] DESCRIPTION Title
[H6] DESCRIPTION Subtitle
     

DESCRIPTION Text: Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat. Ut wisi enim ad minim veniam, quis nostrud exerci tation ullamcorper suscipit lobortis nisl ut aliquip ex ea commodo consequat.

Call for Action Button Title

Your benefits
[H6] YOUR BENEFITS Subtitle
The selected altAttribute does not exist!
       
  • Optimum price-performance ratio for a wide range of application requirements
    • Modular system consisting of patented tube system, housing base sets and matching tubes of different sizes and with different cover glass variants
  • Precise image analysis with long-term stability even under demanding ambient conditions
    • IP 65/67 housing with hard-anodized surface
    • IP 69K housing in stainless steel and washdown design
    • Tolerance of vibration 10 g and shock 100 g
  • Flexible implementation of cross-industry application solutions
    • Models with a temperature range from 0 °C to 65 °C and from -40 °C to 70 °C
    • Exposure from 1 µs and up to 1000 frames/s when using an ROI available for selected models
  • Cost-effective single-cable solution for reduced downtimes
    • x-coded M12 plug and PoE
Call for Action Button Title

Applications
Multi-industry flexible application solutions
           

Benefit from the advantages of our robust IP 54, IP 65, IP 67, IP 69K cameras across all industries.

Call for Action Button Title

Technology
[H6] TECHNOLOGY Subtitle
           

TECHNOLOGY Text: Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat. Ut wisi enim ad minim veniam, quis nostrud exerci tation ullamcorper suscipit lobortis nisl ut aliquip ex ea commodo consequat.

Call for Action Button Title

Downloads
Brochures / Catalogs
Technical and Application Reports / White Paper
Call for Action Button Title


To the top