International int English
2022-09-29 16_15_26-Assets - Geschäftlich – Microsoft​ Edge.png

all about automation

28 -29 August 2024 / Hall 1 / Booth D18
Zurich Trade Fair

At our booth you will discover:

  • Precise sensor solutions for efficient and resource-saving system operation
  • The broad Baumer sensor portfolio for your Smart Factory

Our product highlights at all about automation

At this year's all about automation in Zurich, the focus will be on industrial digitalization and automation. Get on-site information by the Baumer experts on the following products and solutions.


How to get started?

The smartest way to use IO-Link devices

Baumer Sensor Suite

The Baumer Sensor Suite is the ideal solution for quick and easy parameterization and integration of smart IO-Link sensors. To us, open standards are the basis for smart digital solutions. For this reason, we make our IO-Link parameterization software accessible free of charge. Together with functional USB-C IO-Link Master, the Baumer Sensor Suite quickly and easily connects IO-Link devices to IO-Link devices to a PC. This is ideal for testing and selecting IO-Link devices.

Foto_Teaser_SE-PO_Kantensensoren-battery-manufacturing_2_720x405-bg_screen.png

Precise edge position, width and gap measurement

Always the matching edge sensor

Our precise sensors OE40, OE60 and the OX series for edge measurement easily and reliably solve previously challenging applications in web edge control, edge position, gap or diameter detection. Whether on opaque or transparent objects, whether in incident light or transmitted light, you will come across the right sensor with precision from 1 µm to 30 µm.


Foto_Teaserbild_SE-AD_IDC2xx_EN_720x405px-bg_screen.png

Simply code and text reading - Designed by Baumer

IDC - The Multicode Reader Series

Whether it's about identifying a component during assembly or packaging or about quality assurance to ensure the right product in the right packaging, the multicode reader of the IDC series simplify code and text reading. The compact device is ready to use in an instant: establish connection via USB-C cable, enter the IP address in the web interface and press Auto setup. Thanks to the high reading rate of up to 40 codes per second, the IDC code readers read multiple 1D and 2D codes as well as text in dynamic applications. Simply code and text reading!

Foto_Teaser_EB_360R_720x405-bg_screen.png

Absolute multiturn encoder - small, robust, precise

EB360 series for reliable and accurate positioning

The non-contact, absolute singleturn and multiturn encoders of the EB360 series are designed for position and speed measurement. Thanks to bearingless magnetic sensing technology and the encapsulated design, they provide IP69K protection and were tested beyond the norm. They are fully free from wear- and maintenance and provide absolutely reliable operation even under challenging environmental conditions. These encoders characterize by very compact dimensions. This allows for easy integration and avoids problems with any exposed installation position. Depending on the variant, the encoders feature CANopen, SAE J1939 or SSI interface.

Arrange an appointment with our experts

Tel. +41 52 728 11 22

Any specialized application support required? Or would you like to find out more about our latest product novelties?

Simply give us a call or fill in the form on the right. Our team will approach you to arrange an appointment.

Secure your free ticket now.

To the top