32...1024 pulses per revolution |
32...1024 pulses per revolution |
|
|
|
|
Additional data | Device status Device temperature Operating time Revolutions count |
Device status Device temperature Operating time Revolutions count |
Adjustable parameters | Interpolation Direction Poles per revolution Speed unit Speed filter Preset position Temperature alarm settings Switching point Switching mode Switching logic Switching hysteresis Output function Output logic Output startup settings |
Interpolation Direction Poles per revolution Speed unit Speed filter Preset position Temperature alarm settings Switching point Switching mode Switching logic Switching hysteresis Output function Output logic Output startup settings |
Baud rate | 38.4 kBaud (COM 2) | 38,4 kBaud (COM 2) |
Cycle time | ≥ 5 ms | ≥ 5 ms |
Device profile | Smart Sensor Profile 1.0 2nd Edition | Smart Sensor Profile 1.0 2nd Edition |
IO-Link port type | Class A | Class A |
IO-Link version | 1.1 | 1.1 |
Process data length | 72 Bit | 72 Bit |
Process data structure | Bit 0 = SSC1 (speed monitor) Bit 1 = SSC2 (direction monitor) Bit 3 = alarm Bit 4 = SSC3 (standstill monitor) Bit 8-39 = 32 Bit Position Bit 40-71 = 32 Bit Speed |
Bit 0 = SSC1 (speed monitor) Bit 1 = SSC2 (direction monitor) Bit 3 = alarm Bit 4 = SSC3 (standstill monitor) Bit 8-39 = 32 Bit Position Bit 40-71 = 32 Bit Speed |
Datos técnicos: diseño mecánico | ||
Admitted cable length | 20 m | 20 m |
Connection | Cable 4 m | Cable 5 m |
Dimensions W x H x L | 12 x 16 x 48 mm | 12 x 16 x 48 mm |
Material | Housing: polyamide Cable sheath: PVC black |
Housing: polyamide Cable sheath: PVC black |
Operating speed | ≤6000 rpm | ≤6000 rpm |
Operating temperature | -40...+85 °C | -40...+85 °C |
Protection EN 60529 | IP 65 IP 67 |
IP 65 IP 67 |
Relative humidity | 95 % | 95 % |
Resistance | EN 60068-2-6 Vibration 30 g, 10-2000 Hz EN 60068-2-27 Shock 500 g, 1 ms |
EN 60068-2-6 Vibration 30 g, 10-2000 Hz EN 60068-2-27 Shock 500 g, 1 ms |
Shaft type | ø8...48 mm (through hollow shaft) | ø8...48 mm (through hollow shaft) |
Weight approx. | 190 g | 230 g |
Working distance | 0,1 … 1,0 mm (radial air gap) ± 1,0 mm (axial misalignment) ± 1,0 mm (tangential misalignment) |
0,1 … 1,0 mm (radial air gap) ± 1,0 mm (axial misalignment) ± 1,0 mm (tangential misalignment) |
Datos técnicos: valores eléctricos nominales | ||
Approval | CE UL approval / E217823 |
CE UL approval / E217823 |
Consumption w/o load | ≤25 mA (24 VDC) | ≤25 mA (24 VDC) |
Emitted interference | EN 61000-6-3 | EN 61000-6-3 |
Initializing time typ. | 150 ms after power on | 150 ms after power on |
Interface | IO-Link | IO-Link |
Interference immunity | EN 61000-6-2 | EN 61000-6-2 |
Interpolation | 8-fold (parameterizable up to 16-fold) | 8-fold (parameterizable up to 16-fold) |
Output frequency | ≤160 kHz | ≤160 kHz |
Output signals | A+ / IO-Link, B+ | A+ / IO-Link, B+ |
Output stages | HTL/push-pull IO-Link |
HTL/push-pull IO-Link |
Pulses per revolution | 64 … 1024 32 … 512 |
64 … 1024 32 … 512 |
Reverse polarity protection | Yes, to 0 V | Yes, to 0 V |
Sensing method | Magnetic | Magnetic |
Short-circuit proof | Yes | Yes |
System accuracy | Typ. ±0.5° (+20 °C, EBS.R-FN032/064) | Typ. ±0.5° (+20 °C, EBS.R-FN032/064) |
Voltage supply | 8...30 VDC | 8...30 VDC |