Monitoring of coolant flow is essential for a safe and reliable operation of the traction chain. In many applications differential pressure measurement on the inlet and outlet provides a dependable determination of the coolant flow. Using a flow sensors offers the advantage, that only one sensor is needed and the temperature measurement is already included, offering advantages in the cost of integration and system design.
Pressure sensor
- Low temperature drift for precise measurement from ramp-up to full load operation
- Can be used up to 125°C process and ambient temperature for almost all liquid cooling circuits in rail vehicles
Flow sensor
- Reliable and robust, kaliometric measuring method
- Measurement independent of the installation position
- Integrated threshold value formation on the flow value
- Integrated temperature sensor
PP10R compact pressure sensorPF20S flow sensor