EAL580 / EAM580 - EtherCAT describing files
Data sheet – EAM580-SY - EtherCAT
Data sheet – EAM580-SY - EtherCAT
Data sheet – EAM580-SY - EtherCAT
Data sheet – EAM580-SY - EtherCAT
EAM580 - EtherCAT
EAL580, EAM580 - EtherCAT
EAL580, EAM580 - EtherCAT
Brochure – Magnetic absolute encoders EAM580 / EAM360
Brochure – Magnetic absolute encoders EAM580 / EAM360
Brochure – Magnetic absolute encoders EAM580 / EAM360
Brochure – Magnetic absolute encoders EAM580 / EAM360
Brochure – Magnetic absolute encoders EAM580 / EAM360
Brochure – Magnetic absolute encoders EAM580 / EAM360
DoC / CoC - EAM580
EAM580: Solid shaft ø6 mm, EtherNet axial, synchro flange, IP65
EAM580: Solid shaft ø6 mm, EtherNet axial, synchro flange, IP67
![]() |
Clamp set ø15 mm
Article no.: 10252773 |
|
![]() |
Bellows coupling (D1=06 / D2=10)
For encoder with solid shaft
Article no.: 11050507 |
|
![]() |
Coupling CPS25 (L=19, D1=10 / D2=06)
For encoder with solid shaft
Article no.: 11065922 |
|
![]() |
Coupling CPS25 (L=19, D1=06 / D2=06)
For encoder with solid shaft
Article no.: 11065916 |
|
![]() |
Spring washer coupling (D1=6 / D2=10)
For encoder with solid shaft
Article no.: 10141132 |
|
![]() |
Spring washer coupling (D1=6 / D2=6)
For encoder with solid shaft
Article no.: 10141131 |
|
![]() |
Coupling CPS37 (L=24, D1=06 / D2=06)
For encoder with solid shaft
Article no.: 11069333 |
|
![]() |
Coupling CPS37 (L=24, D1=10 / D2=06)
For encoder with solid shaft
Article no.: 11069337 |
|
![]() |
Mounting adaptor
For encoders with synchro flange
Article no.: 10117667 |
|
![]() |
Set of eccentric fixings for mounting clamp (10117667)
Article no.: 10117668 |
|
![]() |
Cable connector/connector M12, EtherCAT, straight, 5 m
Article no.: 10160565 |
|
![]() |
Cable connector M12, 4-pin, straight, D-coded, without cable (Z 185.S01)
Article no.: 11174046 |
|
![]() |
Cable connector M12, 4-pin, angled, D-coded, without cable (Z 185.S02)
Article no.: 11174047 |
|
![]() |
Cable connector M12, 4-pin, on both sides, D-coded, 1 m cable (Z 185.E01)
Article no.: 11202545 |
|
![]() |
Cable connector M12, 4-pin, on both sides, D-coded, 2 m cable (Z 185.E02)
Article no.: 11202549 |
|
![]() |
Cable connector M12, 4-pin, on both sides, D-coded, 5 m cable (Z 185.E05)
Article no.: 11034355 |
|
![]() |
Cable connector M12, 4-pin, on both sides, D-coded, 10 m cable (Z 185.E10)
Article no.: 11202560 |
|
![]() |
Female connector M12, 5-pin, A-coded, 5 m cable (Z 185.P05)
Article no.: 11034356 |
|
![]() |
Female connector M12, 5-pin, A-coded, 10 m cable (Z 185.P10)
Article no.: 11212237 |
|
![]() |
MR241.06D
Small measuring wheel
Article no.: 11033278 |
|
![]() |
MR261.06A
Small measuring wheel
Article no.: 11033288 |
|