Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±10 %
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes
Consumption w/o load
  • ≤50 mA
Sinewave cycles per revolution
  • 128
Output signals
  • A+, A-, B+, B-
  • A+, A-, B+, B-, N+, N-
Output stages
  • SinCos 1 Vpp
Output frequency
  • ≤180 kHz (-3 dB)
System accuracy
  • ±0.2°
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Technical data - mechanical design
Shaft type
  • ø40...68 mm (through hollow shaft)
Dimensions W x H x L
  • 12 x 16 x 48 mm
Protection EN 60529
  • IP 67 (relating to sealed electronics)
Operating speed
  • ≤10000 rpm
Working distance
  • 0.2 … 0.5 mm (radial), optimal 0,3 mm
Axial offset
  • ±0.5 mm
Material
  • Housing: plastic
  • Shaft: stainless steel
Operating temperature
  • -40...+100 °C (fixed cable)
Resistance
  • EN 60068-2-6
  • Vibration 10 g, 55-2000 Hz
  • EN 60068-2-27
  • Shock 100 g, 11 ms
Weight approx.
  • 390 g
Connection
  • Cable 1 m

Downloads
Data sheet
Quickstart
Declaration of conformity
CAD

To the top