Product portfolio
The selected altAttribute does not exist!

Level measurement into very small containers

  • Very narrow sonic beam angle for openings up to Ø3 mm 
  • Up to 0.1 mm resolution
  • Measuring range up to 150 mm
Open in product selector
The selected altAttribute does not exist!

Level measurement in chemically harsh environments

  • Robust V4A stainless steel housing
  • High chemical resistance thanks to special coating
  • Measuring range up to 1000 mm
Open in product selector
The selected altAttribute does not exist!

Level measurement with robust ultrasonic sensors

  • Extremely resistant sealed sensor element
  • Very short blind range of 20 mm
  • Application-specific parameterization and additional data due to IO-Link
  • Analog measurement signal as well as switching signal
  • Measuring ranges up to 1500 mm
Open in product selector
The selected altAttribute does not exist!

Level detection over medium distances up to 2 m

  • Compact cuboid and cylindrical housings
  • Available with several options of current or voltage output
  • Special variant with 2 independent switching outputs for level and limit value detection
  • Application-specific parameterization and secondary data via IO-Link
Open in product selector
The selected altAttribute does not exist!

Long-distance level detection up to 6 m

  • Cylindrical housing
  • Specialized variant with 2 independent switching outputs for level and limit detection
  • Narrow sonic beam angle for high signal reliability
Open in product selector
The selected altAttribute does not exist!

Miniature sensors

  • Best-in-class blind zone of 15 mm
  • Application-specific parameterization as well as additional data thanks to IO-Link
  • Analog measuring signal and switching output
  • Measuring ranges up to 500 mm
Open in product selector

Video
Reliable, high-performance ultrasonic sensors with integrated setting and filter options
 

The next generation of ultrasonic sensors U300, U500 and UR18 scores high in any situation by integrated parameter and filter options via IO-Link interface. Interfering objects such as mixers in tanks are ignored by a unique filter. This will improve detection reliability even further. Watch the video to find out more about the parameter and filter options and the benefits you will be provided with. What is more, the unique combination of the shortest blind region on the market at extended range offers new opportunities in machine construction and simplifies design-in.


Your benefits
  • High process safety by non-contact measurements
    • Protected against aggressive media
    • No contamination of the medium
    • Low wear
    • Insensitive to dust, light or water
  • Powerful
    • Long detection range up to 6000 mm
    • High resolution up to 0.1 mm
    • Narrow sonic lobe for detection into smallest openings up to ø3 mm
  • High flexibility
    • Wide selection of round and rectangular ultrasonic sensors for level measurement
    • Output signal adaptation to object-specific detection ranges via potentiometer, teach-in, remote teach-in input or qTeach feature
       

Technology

Downloads
Technical and Application Reports / White Paper


To the top