Technical data
General data
Emitter / receiver
  • Receiver
Scanning range Sd
  • 0 … 2000 mm
Version
  • IO-Link
Object size (at Sd = 50 mm)
  • > 4 cm²
Hysteresis typ.
  • 5 % Sde
Temperature drift
  • < 2 % Sde
Response time ton
  • < 9 ms
Release time toff
  • < 9 ms
Adjustment
  • qTeach, line-Teach, IO-Link
Sonic frequency
  • 220 kHz
Alignment aid
  • Light indicator flashing
Power on indication
  • LED green
Electrical data
Voltage supply range +Vs
  • 12 … 30 VDC
Current consumption typ.
  • 16 mA
Output circuit
  • Push-pull
Output current
  • <100 mA
Voltage drop Vd
  • <3 VDC
Residual ripple
  • < 10 % Vs
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes, Vs to GND
Communication interface
Interface
  • IO-Link V1.1
Baud rate
  • 230.4 kBaud (COM 3)
Cycle time
  • ≥ 1 ms
Process data length
  • 48 Bit
Process data structure
  • Bit 0 = SSC1
  • Bit 1 = SSC2
  • Bit 3 = alarm
  • Bit 16-31 = 16 Bit measurement
IO-Link port type
  • Class A
Additional data
  • Excess gain
  • Operating cycles
  • Operating hours
  • Boot cycles
  • Operating voltage
  • Device temperature
  • Histograms
Adjustable parameters
  • Time filters
  • LED status indicators
  • Output logic
  • Output function
  • Counter
  • Deactivate the sensor element
  • Find Me function
Mechanical data
Design
  • Rectangular
Housing material
  • Plastic (ASA, PMMA)
Width / diameter
  • 20.5 mm
Height / length
  • 41 mm
Depth
  • 15 mm
Connection types
  • Cable 4 pin, 2 m
Ambient conditions
Operating temperature
  • -25 … +65 °C
Storage temperature
  • -25 … +75 °C
Protection class
  • IP 67

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Software
Software

Downloads
Data sheet
Quickstart
Software Manual
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Fitting emitter
The selected altAttribute does not exist! UF200.TB0-ZZZX.72CU

Article no.: 11708348

  • Most reliable object detection through barrier principle
  • Acquisition of two independent limit values
  • Detection of double sheets
  • High performance in compact housing
The selected altAttribute does not exist! UF200.TB0-ZZZX.72N

Article no.: 11708347

  • Most reliable object detection through barrier principle
  • Acquisition of two independent limit values
  • Detection of double sheets
  • High performance in compact housing
  • Metal connector
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! CM50I.PN-11261571

Article no.: 11261571

  • IP67 field IO-Link Master
  • 8 Ports, Class A/B, up to 4 A per port, 400 µs cycle time
  • Industrial Ethernet: PROFINET
  • IIoT: OPC UA, MQTT, JSON REST API
The selected altAttribute does not exist! CM50I.EC-11261572

Article no.: 11261572

  • IP67 field IO-Link Master
  • 8 Ports, Class A/B, up to 4 A per port, 400 µs cycle time
  • Industrial Ethernet: EtherCAT
  • IIoT: OPC UA, MQTT, JSON REST API
The selected altAttribute does not exist! CM50I.EIP-11261573

Article no.: 11261573

  • IP67 field IO-Link Master
  • 8 Ports, Class A/B, up to 4 A per port, 400 µs cycle time
  • Industrial Ethernet: EtherNet/IP
  • IIoT: OPC UA, MQTT, JSON REST API
The selected altAttribute does not exist! USB-C IO-Link Master

Article no.: 11234828

  • Compact IO-Link master perfectly suited for testing and getting to know IO-Link sensors
  • Simple power supply via USB-C
  • Quick and easy connection with the Baumer Sensor Suite
  • Specifically designed with the needs of engineering and service in mind
The selected altAttribute does not exist! SensControl
Wireless IO-Link Master

Article no.: 11214576

  • On-site configuration and monitoring of IO-Link devices (sensors/actuators)
  • Communication via WLAN, Bluetooth LE and IO-Link
  • Power supply by integrated rechargeable battery
  • Increased mobility and easy to use via SensControl app
Mounting accessories
The selected altAttribute does not exist! 10150326
Sensofix series 10 / series 20

Article no.: 10150326

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

To the top