Technical data
Fixing
Article number
  • 11053252
Name
  • Mounting Adapter Type C
Features
    • easy camera sidewise mounting
    • robust anodized surface
    • stable lightweight metal design (aluminium, 61g)

Cable
Article number
  • 11101979
Name
  • cable GigE M12X/RJ45, 5,0 m
Features
    • GigE cable
    • M12/x-coded connector to RJ45
    • length 5,0 m

Heat sink kit
Article number
  • 11114702
Name
  • Heat Sink Type B
Components
    • heat sink for VLXT cameras

Process interface cable
Article number
  • 11201118
Name
  • shielded cable 12 wires, 2.0 m (ESG 34JP0200GS)
Features
    • shielded cable
    • M12/12-pin female connector
    • open wires at one side
    • cable carrier compatible
    • length 2,0 m
Interface card
Article number
  • 11720720
Name
  • 10-GigE Network Adapter XG-C100C (ZVA-ASUS_XG-C100C)
Features
    • 10-GigE PCIe interface board
    • RJ45 connector
    • tested Jumbo Frames: 9 kByte
    • x4 lane interface
Power supply
Article number
  • 11079750
Name
  • Power Supply 24V/1.0A Int. DC Connec
Features
    • power supply 24V/1000mA
    • adapter for EU, US, UK, AU and KR
Power cable
Article number
  • 11048083
Name
  • cable Power Adapter M12/DC Connector
Features
    • adapter cable M12/12-pin to DC connector
    • length 2.0 m

Software
Software packages
  • Baumer neoAPI (Windows, Linux, Linux ARM)

  • Baumer Camera Explorer (Windows, Linux, Linux ARM)

  • Baumer GAPI SDK v2.x (Windows, Linux, Linux ARM)


To the top