Technical data
General data
Nominal strain
  • 0 ... 500 μm/m
Non-linearity
  • < 0.4 %
Repeatability
  • < 0.2 %
Mechanical mounting
  • 4 x M6 screws
Dimensions
  • 25.4 mm x 10 mm x 89 mm
Mechanical data
Overload
  • 150 %
Fatigue strength
  • >10 Mio cycles at 0...100% FS
Sensor stiffness
  • 2600 N @ 500 µm/m
Weight
  • 180 g
Material sensor body
  • 1.7225, chemically nickel plated
Material potting compound
  • Siliconfree, PUR based
Compensated for thermal expansion coefficient
  • 11.1 * 10-6 1/K
Electrical connection
  • Cable outlet, PUR cable, grey Ø 3.0 mm, shielded, oil resistant, 4 x 0.08 mm2, open cable end, bending radius min. 10 x Ø, length 6 m
Environmental conditions
Operating temperature range
  • -20 °C ... 70 °C
Storage temperature range
  • -40 °C ... 85 °C
Protection class EN 60529, ISO20653
  • IP 65
Vibration IEC 60068-2-6
  • 10 … 57 Hz: 1.5 mm p-p, 58 ... 2000 Hz: 10 g
Random IEC 60068-2-64
  • 20 ... 1000 Hz: 0.1 g²/Hz
Shock IEC 60068-2-27
  • 50 g / 11 ms, 100 g / 6 ms
Electrical data
Output signal
  • mV/V
Signal polarity positive
  • Tension
Nominal sensitivity
  • 1.0 mV/V
Bridge resistance
  • 350 Ω
Supply voltage
  • 0.5 ... 12 VDC
Reverse polarity protection
  • Yes
Short circuit protection
  • Yes
Compliance and approvals
Conformity
  • CE
  • UL

Downloads
Data sheet
Quickstart
EPLAN

Drawings

Accessories
Field wireable connector
The selected altAttribute does not exist! CAM12.A5-11249500

Article no.: 11249500

  • Male straight
  • M12 , 5-pole, A-coded
  • 0,14 - 1,5mm², 2,5 - 8mm

To the top