Technical data
Process connection
Instrument connection
  • G 1/2 A hygienic
BCID instrument connection
  • A03
Process connection
  • DIN 11851 (dairy pipe connection), DN 25
BCID process connection
  • D01
Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 40 bar
Compliance and approvals
Hygiene
  • EHEDG
  • 3-A

Downloads
Operating Manual
Certificates / approvals
CAD

Accessories
Accessories
The selected altAttribute does not exist! ZPX3-9110
NBR

Article no.: 11153804

  • DIN 11851 (dairy pipe connection), DN 25
  • NBR
  • 40 bar
  • FDA compliant

The selected altAttribute does not exist! ZPX4-140

Article no.: 11091311

  • DIN 11851 (dairy pipe connection), DN 25
  • AISI 304 (1.4301)
  • 40 bar


To the top