Technical data
Process connection
Instrument connection
  • G 1/2 A hygienic
BCID instrument connection
  • A03
Process connection
  • SMS 1145, DN 51
BCID process connection
  • S02
Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 25 bar

Downloads
Operating Manual
Certificates / approvals
CAD

Drawings
Drawings

Accessories
Accessories
The selected altAttribute does not exist! ZPX3-8160
NBR

Article no.: 11153803

  • SMS 1145, DN 51
  • NBR
  • 40 bar
  • FDA compliant

The selected altAttribute does not exist! ZPX4-630

Article no.: 11110003

  • SMS 1145, DN 51
  • AISI 304 (1.4301)
  • 40 bar


To the top