Technical data
Process connection
Instrument connection
  • BHC 3A DN 76
BCID instrument connection
  • B02
Process connection
  • BHC 3A DN 76
BCID process connection
  • B02
Material
  • EPDM
Material properties
Hardness (typical value)
  • 70 °IRHD
Minimum operating temperature
  • -40 °C
Maximum operating temperature
  • 150 °C
Compliance and approvals
Hygiene
  • 3-A
  • FDA compliant

Downloads
Certificates / approvals

To the top