Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±5 %
  • 8...30 VDC
Reverse polarity protection
  • Yes
Consumption w/o load
  • ≤100 mA
Pulses per revolution
  • 100 … 10000
Reference signal
  • Zero pulse, width 90°
Sensing method
  • Optical
Output frequency
  • ≤300 kHz (TTL)
  • ≤160 kHz (HTL)
Output signals
  • A, B, N + inverted
Output stages
  • TTL linedriver (short-circuit proof)
  • HTL push-pull (short-circuit proof)
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø14 mm (through hollow shaft)
Protection EN 60529
  • IP 65
Operating speed
  • ≤6000 rpm
Starting torque
  • ≤0.015 Nm (+20 °C)
Material
  • Housing: aluminium
  • Shaft: stainless steel
Operating temperature
  • -30...+100 °C
Relative humidity
  • 90 % non-condensing
Resistance
  • EN 60068-2-6 Vibration 20 g, 60-2000 Hz
  • EN 60068-2-27 Shock 100 g, 6 ms
Connection
  • Board connector, 8-pin
Weight approx.
  • 150 g

Downloads
Data sheet
Declaration of conformity

Accessories
Mounting accessories
The selected altAttribute does not exist! Torque arm, 3-arm (mounting kit 019)
Bolt circle ø76 mm, mounting M3

Article no.: 11073114

  • For high-dynamic applications.
The selected altAttribute does not exist! Cone spreader shaft ø10 mm

Article no.: 11073115

  • Suitable for hollow shaft diameter 14 mm
The selected altAttribute does not exist! Cone spreader shaft ø10 mm V1

Article no.: 11073116

  • Suitable for hollow shaft diameter 14 mm
The selected altAttribute does not exist! Cone spreader shaft ø14 mm

Article no.: 11073117

  • Suitable for hollow shaft diameter 14 mm
Connectors and cables
The selected altAttribute does not exist! Connection cable with FCI, 8-pin / wire end sleeves (UL/CSA), 1 m

Article no.: 11072169

  • Shielded connection cable with FCI-female coupling (8-pin) and stranded wires 0.14 mm² with wire end sleeves
  • UL/CSA certification
  • Assembly by customer possible
The selected altAttribute does not exist! Connection cable with crimp contacts (UL/CSA), 0.2 m

Article no.: 11079112

  • Shielded connection cable with stranded wires 0.14 mm² and crimp contacts 61.171.80
  • UL/CSA certification
  • Assembly by customer possible

To the top