Technical data
Technical data - electrical ratings
Voltage supply
  • 18...30 VDC (IO-Link)
Consumption w/o load
  • ≤200 mA
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • CE
Technical data - electrical ratings (encoder)
Pulses per revolution
  • 512 … 2500
Phase shift
  • 90 ° ±20°
Duty cycle
  • 45…55 %
Reference signal
  • Zero pulse, width 90°
Output frequency
  • ≤120 kHz
Output signals
  • K1, K2, K0 + inverted
Output stages
  • HTL-P (power linedriver)
  • TTL/RS422
Sensing method
  • Optical
Shaft insulation
  • Suitable up to 2.8 kV
Transmission length
  • ≤350 m at 100 kHz (HTL-P)
  • ≤550 m at 100 kHz (TTL)
Technical data - electrical ratings (speed switch)
Interface
  • RS485
Switching accuracy
  • ± 2 % (or Digit)
Switching outputs
  • 3 outputs, speed control
Output switching capacity
  • 12 VDC
  • ≤40 mA
  • (EAC: <50 VAC / 75 VDC)
Switching delay time
  • ≤40 ms
Technical data - mechanical design
Size (flange)
  • ø99 mm
Shaft type
  • ø16 mm (blind hollow shaft)
Admitted shaft load
  • ≤350 N axial
  • ≤450 N radial
Protection EN 60529
  • IP 66
Speed (n)
  • ≤6000 rpm
Range of switching speed (ns)
  • Pulses = 512: ±16...6000 rpm
  • Pulses = 1024: ±8...6000 rpm
  • Pulses = 2048: ±4...3500 rpm
  • Pulses = 2500: ±3...2900 rpm
Operating torque
  • ≤6 Ncm
Rotor moment of inertia
  • 160 gcm²
Motor shaft tolerance
  • 0.2 mm radial
Material
  • Housing: aluminium, coated
  • Shaft: stainless steel
Operating temperature
  • -30...+85 °C
Resistance
  • IEC 60068-2-6
  • Vibration 15 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 250 g, 6 ms
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions C4 according to ISO 12944-2
Connection
  • 2x terminal box
Weight approx.
  • 1.4 kg

Software
Software

Downloads
Data sheet
Operating Manual
Software Manual
Declaration of conformity

Accessories
Mounting accessories
The selected altAttribute does not exist! Mounting and dismounting set

Article no.: 11077087

Mounting and dismounting set for fixing a blind hollow shaft encoder to the drive shaft and for dismounting the encoder from the drive shaft.

The selected altAttribute does not exist! Mounting kit earthing strap

Article no.: 11071906

Mounting kit earthing-strap (length of the earthing strap: ~230 mm) to fix at the encoder.

The selected altAttribute does not exist! Torque arm M6, length 67...70 mm

Article no.: 11043628

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 67...70 mm
The selected altAttribute does not exist! Torque arm M6, length 120...130 mm (≥71 mm)

Article no.: 11004078

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 120...130 mm
  • Can be shortened to ≥71 mm
The selected altAttribute does not exist! Torque arm M6, length 425...460 mm (≥131 mm)

Article no.: 11002915

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 425...460 mm
  • Can be shortened to ≥131 mm
The selected altAttribute does not exist! Torque arm M6 insulated, length 67...70 mm

Article no.: 11054917

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Insulated version
  • Length 67...70 mm
The selected altAttribute does not exist! Torque arm M6 insulated, length 120...130 mm (≥71 mm)

Article no.: 11072795

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Insulated version
  • Length 120...130 mm
  • Can be shortened to ≥71 mm
The selected altAttribute does not exist! Torque arm M6 insulated, length 425...460 mm (≥131 mm)

Article no.: 11082677

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Insulated version
  • Length 425...460 mm
  • Can be shortened to ≥131 mm
The selected altAttribute does not exist! Support plate mounting kit R63 for torque arm size M6

Article no.: 11071850

Support plate mounting kit R63 to fix a torque arm size M6 at the encoder.

The selected altAttribute does not exist! Support plate mounting kit R69 for torque arm size M6

Article no.: 11082676

Support plate mounting kit R69 to fix a torque arm size M6 at the encoder.

The selected altAttribute does not exist! Screw mounting kit for torque arm size M6

Article no.: 11072076

Screw mounting kit to fix a torque arm size M6 direct to the encoder (without support plate).

The selected altAttribute does not exist! Mounting kit for torque arm size M6

Article no.: 11071904

Mounting kit for fixing a torque arm size M6.

Connectors and cables
The selected altAttribute does not exist! Sensor cable for encoders HEK 8

The sensor cable HEK 8 is a proven industrial product designed to match high demands. It is halogen free and its rugged outer construction allows it to be pulled and dragged in free conditions. It is certified to UL 20233. The cable can be supplied in any length and pre-fitted with various connectors.

The selected altAttribute does not exist! USB → RS485 converter

Article no.: 11064248

  • USB 2.0 to RS485 converter for Laptop and PC
  • USB 1.1 and 2.0 compatibility
  • Supports two-wire RS485 read/write operation
  • Power supply via USB
The selected altAttribute does not exist! USB → RS485 converter with connecting cable for DSL

Article no.: 11117345

  • Connecting cable for DSL-RS485 interface
  • USB 2.0 to RS485 converter for Laptop and PC
  • USB 1.1 and 2.0 compatibility
  • Supports two-wire RS485 read/write operation
  • Power supply via USB
Relay module
The selected altAttribute does not exist! Relay modul DS 93 R

Article no.: 11016072

Switch relay box for switching high voltages and currents for a digital speed switch (for example DSL or DS 93). Triggering is carried out by the three line drivers.


To the top