Technical data
General data
Type
  • Through beam sensor
Emitter / receiver
  • Emitter
Light source
  • Pulsed red LED
Actual range Sb
  • 12 m
Nominal range Sn
  • 15 m
Wave length
  • 660 nm
Electrical data
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 20 mA
Current consumption typ.
  • 12 mA
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 14.8 mm
Height / length
  • 43 mm
Depth
  • 31 mm
Design
  • Rectangular
Housing material
  • Plastic (ASA, MABS)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Ambient conditions
Operating temperature
  • -25 … +65 °C
Protection class
  • IP 67

Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Fitting receiver
The selected altAttribute does not exist! FEDK 14N5101
Through beam sensors - standard

Article no.: 11001011

  • receiver
  • through beam sensor
  • 12 m
  • NPN
  • no
  • cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
The selected altAttribute does not exist! FEDK 14N5101/S35A
Through beam sensors - standard

Article no.: 11001010

  • receiver
  • through beam sensor
  • 12 m
  • NPN
  • no
  • connector M8 4 pin
  • -25 … 65 °C
  • IP 67
The selected altAttribute does not exist! FEDK 14P5101
Through beam sensors - standard

Article no.: 11001031

  • receiver
  • through beam sensor
  • 12 m
  • PNP
  • no
  • cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
The selected altAttribute does not exist! FEDK 14P5101/S14
Through beam sensors - standard

Article no.: 11003495

  • receiver
  • through beam sensor
  • 12 m
  • PNP
  • no
  • connector M12 4 pin
  • -25 … 65 °C
  • IP 67
The selected altAttribute does not exist! FEDK 14P5101/S35A
Through beam sensors - standard

Article no.: 11001030

  • receiver
  • through beam sensor
  • 12 m
  • PNP
  • no
  • connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Mounting accessories
The selected altAttribute does not exist! 10149011
Sensofix series 14

Article no.: 10149011

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
The selected altAttribute does not exist! 10134964
Mounting bracket series 14 (L design)

Article no.: 10134964

  • Material: Steel
Lenses and components
The selected altAttribute does not exist! 10144075
Slot aperture stickers series 14

Article no.: 10144075

  • Material: Polyester foil
  • Contents: 2 pieces
  • self-adhesive

To the top