Technical data
General data
Measuring distance Sd
  • 30 … 130 mm
Special type
  • Washdown design
Beam diameter
  • 2 … 1 mm
Adjustment
  • External
Teach-in range min.
  • > 3 mm
Power on indication
  • LED green
Soiled lens indicator
  • LED red
Resolution
  • 5 … 60 µm
Linearity error
  • ± 0.015 … 0.2 mm
Beam type
  • Point
Temperature drift
  • < 0,03 % Sde/K
Approvals/certificates
  • Ecolab
Light Source
Light source
  • Pulsed red laser diode
Wave length
  • 650 nm
Laser class
  • 2
Electrical data
Response time / release time
  • < 0.9 ms
Voltage supply range +Vs
  • 12 … 28 VDC
Current consumption max. (no load)
  • 100 mA
Output circuit
  • Analog
Output signal
  • 4 ... 20 mA / 0 ... 10 VDC
Load resistance (analog I)
  • < (+Vs - 6 V) / 0,02 A
Load resistance (analog U)
  • > 100 kOhm
Output current
  • 100 mA
Alarm output
  • PNP
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes, Vs to GND
Mechanical data
Width / diameter
  • 20.3 mm
Height / length
  • 65 mm
Depth
  • 51 mm
Design
  • Rectangular
Housing material
  • Stainless steel 1.4404 (V4A)
Front (optics)
  • PMMA
Connection types
  • Connector M12 8 pin
Ambient conditions
Ambient light immunity
  • < 40 kLux
Protection class
  • IP 69K & proTect+
Operating temperature
  • 0 … +50 °C

Downloads
Data sheet
Quickstart
CAD
EPLAN

Diagrams
Resolution

Drawings
Drawings
Connection diagram
Laser warning

Accessories
Peripherals
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Connectors and mating connectors
The selected altAttribute does not exist! ESG 34FF0500G
Connector M12, 8 pin, straight, 5 m, Niro, shielded

Article no.: 11001063

  • Connecting cable for Connector type M12
  • 5 m
  • Shielded


To the top