Product portfolio UV cameras
The selected altAttribute does not exist!

Ultraviolet (UV) cameras

LX series (VLXT.UV cameras)

  • 8 MP and 150 fps, 60 × 60 mm
  • Sony IMX487 UV sensor with 200–400 nm
  • 10 GigE high-speed interface
  • Recommended for invisible light
To the product
The selected altAttribute does not exist!

Ultraviolet (UV) cameras

CX series (VCXG.UV cameras)

  • 8 MP and 15 fps, 29 × 29 mm
  • Sony IMX487 UV sensor with 200–400 nm
  • GigE interface
  • Recommended for invisible light
To the product
The selected altAttribute does not exist!

Accessories image processing

  • Mountings, cables, power supplies
  • Lenses, filter, illuminations
  • PCIe interface cards
  • Network components
Open in product selector

Your benefits
Ultraviolet (UV) industrial cameras
The selected altAttribute does not exist!

Note: Special accessories such as lenses / filters and lighting are required for UV applications.


Ultraviolet (UV) technology
The selected altAttribute does not exist!

The Baumer UV industrial cameras are industry-capable GigE Vision / 10 GigE Vision ultraviolet cameras. Their highly sensitive Sony IMX487 UV sensors enable image capture in the non-visible light spectrum of 200–400 nm wavelength. 

Due to the good UV sensitivity of BSI image sensors, the standard monochrome IMX536 can also be considered for UVA (315–400 nm) applications.
For imaging in the UVB (280–315 nm) and UVC (<280 nm) range, the IMX487 provides a much higher quantum efficiency and is therefore the better choice.

The combination of an UV sensor and a 10 GigE LXT camera (LXT.UV) offers new application possibilities, even at high speeds, for example in the recycling and electronics industries. For applications in small spaces we recommend our CXG.UV cameras with GigE interface and only 29 × 29 mm size.


Application examples UV cameras

Note: Special accessories such as lenses / filters and lighting are required for UV applications.


Applications
Ultraviolet (UV) technology

Downloads
Brochures / Catalogs


To the top