Technical data
Mechanical data
Inner diameter
  • 59 mm
External diameter
  • 65 mm
Weight
  • ≤ 20 g
Thread
  • M62 × 0,75
Length of tube
  • 12 mm
Material
  • Stainless steel 1.4404
Sealing
  • EPDM

Downloads
Quickstart
Operating Manual

Drawings
Dimension drawing

Accessories
Housing accessories
The selected altAttribute does not exist! Tube M62 V4A PMMA

Article no.: 11704017

  • stainless steel lens protection with PMMA cover glass (FDA certified)
  • suitable for Housing base set C V4A VCXG.I r IP65/67
  • thread: M62
  • length 58 mm
The selected altAttribute does not exist! Tube M62 V4A scratchproof glass

Article no.: 11704018

  • stainless steel lens protection with scratchproof laminated safety glass: Corning® Gorilla® glass (generation 3)
  • optional tube extension with Tube Module 6mm M62 V4A (11704016), Tube Module 12 mm M62 V4A (11704015) or Tube Module 36 mm M62 V4A (11704015). Use of several Tube Modules possible.
  • thread: M62
  • length 58 mm

To the top